(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.
Part Number |
---|
1720920000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Features | Application | Pitch Between Terminals (mm) | Collar | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | Model | Included cover | Driver cutting edge dimension (mm) | Impulse withstand voltage (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61.16 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | 1 to 1 | 24 | 20 | Center Terminal Block | 2 connections | For DIN rail | 5.1 | Dark Beige | 500 | 300 | ZDUA2.5-2 | NA | 0.6 x 3.5 | 6 |
Loading...
Wiring Method | Spring | Mounting Method | For DIN 15 mm (TS15) | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Rated wire size(mm2) | 2.5 | Wire connection range Min to Max(mm2) | 0.13 to 4 |
Wire coating peeling length(mm) | 10 | Flame retardant class UL94 | V-0 |
Please check the type/dimensions/specifications of the part 1720920000 in the ZDUA/ZDUB Series series.
Part Number |
---|
1704350000 |
1704500000 |
1704540000 |
1720950000 |
ZDUA 2.5-2 |
ZDUB 2.5-2/2AN/DB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Features | Application | Pitch Between Terminals (mm) | Collar | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | Model | Included cover | Driver cutting edge dimension (mm) | Impulse withstand voltage (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 60.00 | 1 Piece(s) | 3 Day(s) | 1 to 1 | 24 | 20 | Center Terminal Block | 2 connections | For Direct Mount | 5.1 | Dark Beige | 800 | 600 | ZDUB2.5-2/2AN/DM | NA | 0.6 x 3.5 | 8 | ||
฿ 60.00 | 1 Piece(s) | 3 Day(s) | 1 to 1 | 24 | 20 | End Terminal Block | 2 connections | For Direct Mount | 5.1 | Dark Beige | 800 | 600 | ZDUB2.5-2/2AN/DB | NA | 0.6 x 3.5 | 8 | ||
฿ 59.10 | 1 Piece(s) | 3 Day(s) | 2 to 2 | 24 | 20 | Center Terminal Block | 4 connections | For Direct Mount | 10.2 | Dark Beige | 800 | 600 | ZDUB2.5-2/4AN/DM | NA | 0.6 x 3.5 | 8 | ||
฿ 80.00 | 1 Piece(s) | 3 Day(s) | 1 to 1 | - | - | Center Terminal Block | 2 connections | For DIN rail | 5.1 | Green/yellow | - | - | ZPEA2.5-2 | NA | 0.6 x 3.5 | 6 | ||
฿ 56.46 | 1 Piece(s) | 3 Day(s) | 1 to 1 | 24 | 20 | Middle terminal block | 2-way connection | For DIN rails | 5.1 | Dark beige | 500 | 300 | ZDUA 2.5-2 | N/A | 0.6 × 3.5 / 1.0 × 5.5 | 6 | ||
฿ 55.86 | 1 Piece(s) | 3 Day(s) | 1 to 1 | 24 | 20 | End terminal block | 2-way connection | For direct mounting | 5.1 | Dark beige | 800 | 600 | ZDUB 2.5-2/2AN/DB | N/A | 0.6 × 3.5 / 1.0 × 5.5 | 8 |
How can we improve?
How can we improve?