1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PPE Series, Earth Terminal Block

PPE Series, Earth Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Earth terminal block for P series (push in connection).
[Features]
· The metal foot connects connection point and DIN rail to take earth by setting it on DIN rail.
· Push-in connection completes connection just by inserting cables, reducing work time and man-hours.
· Provides high cable retention through spring connection technology with superior vibration-resistance.
[Applications]
· It can be used for applications such as distribution board, machine tool, robot and rail road, etc. that require high vibration proof and impact resistance.

Part Number
1896210000
PPE 2.5/4/4AN
PPE 16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of input/outputs Pitch Between Terminals
(mm)
Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)

฿ 359.61

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 1 to 112.1162.5 to 16PPE16NA1.0 x 5.514-

฿ 280.65

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 2 to 25.140.13 to 6PPE 2.5/4/4ANN/A1.0 × 5.5 / 3.0 × 0.5120.5 to 2.5

฿ 327.48

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 1 to 112.1162.5 to 16PPE16N/A1.0 × 5.514-

Loading...

  1. 1

Basic Information

Wiring Method Push-in connection Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of Poles(Pole) 1 Collar Green/yellow Rated voltage (IEC)(V) 800
Flame retardant class UL94 V-0