(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is the D1000 series contact.
Part Number |
---|
1827570-2 |
1827571-2 |
1827572-2 |
1827586-2 |
1827587-2 |
1827588-2 |
1827589-2 |
1871745-1 |
1903112-2 |
1903114-2 |
1903115-2 |
1903116-2 |
1903117-2 |
1903118-2 |
1903125-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Applicable wire range (AWG) | Applicable wire range (mm2) | Wire range mark | Contact plating | Packing Type | Insulation coating outer diameter (mm) | Applicable tools model number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 112.91 | CONNECTORS OPTION/ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Quote | - | Female | 28 to 22 | 0.08 to 0.37 | M | Gold 0.38 μm | Chain | 1.08 to 1.6 | 2119141-1 (CCⅡ hand tool)/2151082-1 (mini-applicator) | ||
฿ 499.54 ฿ 349.83 | CONNECTORS OPTION/ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | - | Female | 28 to 22 | 0.08 to 0.37 | L | Gold 0.38 μm | Chain | 1.08 to 1.9 | 2119143-1 (CCⅡ hand tool)/2151111-1 (mini-applicator) | ||
฿ 20,684.89 | CONNECTORS OPTION/ACCESSORIES | 1 Pack(s) | 6,000 Pieces Per Package | 3 Day(s) | 10 | Female | 22 to 18 | 0.34 to 0.37/ 0.51 to 0.53/ 0.85 to 0.87 | 2L | Gold 0.38 μm | Chain | 1.4 to 2.2 | 2119142-1 (CCⅡ hand tool)/2151083-1 (mini-applicator) | ||
฿ 38.30 ฿ 26.91 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 | Female | 30 to 28 | 0.05 to 0.10 | S | Gold 0.38 μm | Individual | 0.6–1.2 | 2119144-1 (CCⅡ hand tool)/2151110-1 (mini-applicator) | |||
฿ 17.42 ฿ 2.63 | CONNECTORSOPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 | Female | 28 to 22 | 0.08 to 0.37 | M | Gold 0.38 μm | Individual | 1.08 to 1.6 | 2119141-1 (CCⅡ hand tool)/2151082-1 (mini-applicator) | |||
฿ 38.30 ฿ 26.91 | CONNECTORSOPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 | Female | 28 to 22 | 0.08 to 0.37 | L | Gold 0.38 μm | Individual | 1.08 to 1.9 | 2119143-1 (CCⅡ hand tool)/2151111-1 (mini-applicator) | |||
฿ 34.85 | CONNECTORS OPTION/ACCESSORIES | 8 Piece(s) | Available | 3 Day(s) | 10 | Female | 22 to 18 | 0.34 to 0.37/ 0.51 to 0.53/ 0.85 to 0.87 | 2L | Gold 0.38 μm | Individual | 1.4 to 2.2 | 2119142-1 (CCⅡ hand tool)/2151083-1 (mini-applicator) | ||
฿ 697.26 ฿ 488.22 | CONNECTORS OPTION/ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Female | 22 to 18 | 0.34 to 0.37/ 0.51 to 0.53/ 0.85 to 0.87 | 2L | Tin 2.0 µm | Individual | 1.4 to 2.2 | 2119142-1 (CCⅡ hand tool)/2151083-1 (mini-applicator) | ||
฿ 635.57 ฿ 489.26 | CONNECTORS OPTION/ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Male | 28 to 22 | 0.08 to 0.37 | M | Gold 0.38 μm | Chain | 1.08 to 1.6 | 2119141-1 (CCⅡ hand tool)/2151082-1 (mini-applicator) | ||
฿ 24,130.62 | CONNECTORS OPTION/ACCESSORIES | 1 Pack(s) | 6,000 Pieces Per Package | 3 Day(s) | - | Male | 22 to 18 | 0.34 to 0.37/ 0.51 to 0.53/ 0.85 to 0.87 | 2L | Gold 0.38 μm | Chain | 1.4 to 2.2 | 2119142-1 (CCⅡ hand tool)/2151083-1 (mini-applicator) | ||
฿ 68.89 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 | Male | 30 to 28 | 0.05 to 0.10 | S | Gold 0.38 μm | Individual | 0.6–1.2 | 2119144-1 (CCⅡ hand tool)/2151110-1 (mini-applicator) | |||
฿ 37.87 | CONNECTORS OPTION/ACCESSORIES | 8 Piece(s) | 3 Day(s) | 10 | Male | 28 to 22 | 0.08 to 0.37 | M | Gold 0.38 μm | Individual | 1.08 to 1.6 | 2119141-1 (CCⅡ hand tool)/2151082-1 (mini-applicator) | |||
฿ 39.16 ฿ 27.51 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 | Male | 28 to 22 | 0.08 to 0.37 | L | Gold 0.38 μm | Individual | 1.08 to 1.9 | 2119143-1 (CCⅡ hand tool)/2151111-1 (mini-applicator) | |||
฿ 22.22 | CONNECTORSOPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 | Male | 22 to 18 | 0.34 to 0.37/ 0.51 to 0.53/ 0.85 to 0.87 | 2L | Gold 0.38 μm | Individual | 1.4 to 2.2 | 2119142-1 (CCⅡ hand tool)/2151083-1 (mini-applicator) | |||
฿ 128.39 ฿ 27.86 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Same day | - | Male | 28 to 22 | 0.08 to 0.37 | L | Tin 2.0 µm | Individual | 1.08 to 1.9 | 2119143-1 (CCⅡ hand tool)/2151111-1 (mini-applicator) |
Loading...
Connector series initials | Katakana | Katakana | Dynamic | Wire connection method | Crimp |
---|---|---|---|---|---|
Material | Copper Alloy |
How can we improve?
How can we improve?