1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soldering Iron Set H-840S/H-840S-230) (H-840S)

SOLDERING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool set specialized for soldering.
[Features]
· H-840S: Rated voltage 100V.
· H-840S-230: Rated voltage 230V.
· With case.
· Soldering iron, soldering wick, heatsink, solder set.

Part Number
H-840S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)

฿ 902.15

SOLDERING TOOL 1 Piece(s) Same day -AC100

Loading...

  1. 1

Basic Information

Output(W) 35 Maximum Temperature(°C) 440 Lead Free Non-Compatible

Please check the type/dimensions/specifications of the part H-840S in the Soldering Iron Set H-840S/H-840S-230) series.

Products with similar specification

Part Number
H-840S-230
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage
(V)

฿ 887.86

1 Piece(s) Same day 10AC230