1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 TW Series Selector Switch, Key-Control Type (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø22 TW Series Selector Switch, Key-Control Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 TW Series Selector Switch, Key-Control Type

 
Part Number
ASW2K20C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Number of Contacts

฿ 791.67

฿ 475.16

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 2a2Stop each position68.4Circuit number not specified108Silver90Right removed2

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Lock removing method NA

Please check the type/dimensions/specifications of the part ASW2K20C in the ø22 TW Series Selector Switch, Key-Control Type series.

Products with similar specification

Part Number
ASW21K20
ASW21K22
ASW21K40
ASW2K22
ASW2K22-111
ASW2K22B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Number of Contacts

฿ 792.00

1 Piece(s) Quote 2a2[Return] Right return68.4Circuit number not specified108Silver90Left Absent2

฿ 1,050.00

1 Piece(s) Quote 2a2b2[Return] Right return88.4Circuit number not specified108Silver90Left Absent4

฿ 100.00

1 Piece(s) Quote 4a2[Return] Right return88.4Circuit number not specified108Silver90Left Absent4

฿ 925.00

1 Piece(s) Quote 2a2b2Stop each position88.4Circuit number not specified108Silver90Fully remove4

฿ 1,050.00

1 Piece(s) Quote 2a2b2Stop each position88.4Circuit number: 111108Silver90Fully remove4

฿ 1,050.00

1 Piece(s) Same day 2a2b2Stop each position88.4Circuit number not specified108Silver90Left Absent4