(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Arrow Handle
Standard use condition | Operating Temperature | -25 to +50℃ (no freezing) |
---|---|---|
Operating Humidity | 45 to 85% RH (no condensation) | |
Storage Temperature | -40 to +80℃ (no freezing) | |
Contact Resistance | 50 mΩ maximum (initial value) | |
Insulation resistance | 100 MΩ minimum (500V DC megger) | |
Dielectric Strength | Between live and dead metal parts: 2,500V AC, 1 minute (Full voltage and illuminated units: 2,000V AC, 1 minute) | |
Vibration resistance | Operating extremes | 5 to 55 Hz, amplitude 0.5 mm |
Damage limits | 30 Hz, amplitude 1.5 mm | |
Shock Resistant | Operating extremes | 100m/ s2 |
Damage limits | 1,000m/ s2 | |
Mechanical Life (minimum operations) | Selector switch: 500,000 times or more | |
Electrical Life (minimum operations) | Selector switch: More than 500,000 times Switching frequency 1,200 operations/h, duty ratio 40% | |
Weight (approx.) | 68g (ASW222 type) 107g (ASW2K22) |
Part Number |
---|
ASW3120 |
ASW3220 |
ASW3320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension width (mm) | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts | Trusco Code | Operator Position | No. of Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.67 ฿ 372.45 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 2a | 3 | [Return] Right return | 30 | 74.4 | Circuit number not specified | 10 | 8 | Silver | 45 | 2 | - | 3-position / Spring Return from Right | 3 | ||
฿ 496.67 ฿ 276.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 2a | 3 | [Return] Left Return | 30 | 74.4 | Circuit number not specified | 10 | 8 | Silver | 45 | 2 | - | 3-position / Spring Return from Left | 3 | ||
฿ 496.67 ฿ 372.45 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 2a | 3 | [Return] Both return | 30 | 74.4 | Circuit number not specified | 10 | 8 | Silver | 45 | 2 | - | 3-position / Spring Return Two-way | 3 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Operating part shape | Arrow shape | Lock removing method | NA | Illumination color/button color | Non-illuminated type |
Terminal configuration/contact operation (notch position) | Reference to catalog required | Operator Type | Knob | Special notes | Reference to catalog required (circuit number) |
How can we improve?
How can we improve?