(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Arrow Handle
Part Number |
---|
ASW3122 |
ASW3222 |
ASW3322 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Key removal position | Lock removing method | Number of Contacts | Terminal configuration/contact operation (notch position) | Operator Position | No. of Position | Operator Type | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 763.00 ฿ 654.27 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | φ22.3 | NA | 2a2b | NA | 3 | [Return] Right return | Screw terminal | [Available] IP65 | CE / UL / TUV / CCC / CSA | 41.4 | 30 | 94.4 | Circuit number not specified | 10 | 8 | Silver | 45 | - | NA | 4 | Reference to catalog required | - | - | - | - | ||
฿ 763.00 ฿ 654.27 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | φ22.3 | NA | 2a2b | NA | 3 | [Return] Left Return | Screw terminal | [Available] IP65 | CE / UL / TUV / CCC / CSA | 41.4 | 30 | 94.4 | Circuit number not specified | 10 | 8 | Silver | 45 | - | NA | 4 | Reference to catalog required | - | - | - | - | ||
฿ 763.00 ฿ 654.27 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | φ22.3 | NA | 2a2b | NA | 3 | [Return] Both return | Screw terminal | [Available] IP65 | CE / UL / TUV / CCC / CSA | 41.4 | 30 | 94.4 | Circuit number not specified | 10 | 8 | Silver | 45 | - | NA | 4 | Reference to catalog required | - | - | - | - |
Loading...
Type | Selector | Shape | Circular Type. |
---|
How can we improve?
How can we improve?