1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 TW Series Selector Switch, Arrow Handle (Part Number)

PUSH-BUTTONSWITCH

ø22 TW Series Selector Switch, Arrow Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 TW Series Selector Switch, Arrow Handle

 
Part Number
ASW320 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Lock removing method Number of Contacts Terminal configuration/contact operation (notch position) Operator Position No. of Position Operator Type Special notes

฿ 496.67

฿ 425.70

PUSH-BUTTONSWITCH 1 Piece(s) Same day φ22.3NA2aNA3Stop each positionScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43074.4Circuit number not specified108Silver45-NA2Reference to catalog required----

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type.

Please check the type/dimensions/specifications of the part ASW320 in the ø22 TW Series Selector Switch, Arrow Handle series.

Products with similar specification

Part Number
ASW210-MAU
ASW2101
ASW211
ASW320-301
ASW3202
ASW3204
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Lock removing method Number of Contacts Terminal configuration/contact operation (notch position) Operator Position No. of Position Operator Type Special notes

฿ 590.00

1 Piece(s) 98 Day(s) φ22.3NA1aNA2Stop each positionScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43074.4Circuit number not specified108Gold90-NA1Reference to catalog required----

฿ 361.67

1 Piece(s) 98 Day(s) φ22.3NA[Other] 1bNA2[Return] Right returnScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43074.4Circuit number not specified108Silver90-NA1Reference to catalog required----

฿ 496.67

1 Piece(s) Same day φ22.3NA1a1bNA2Stop each positionScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43074.4Circuit number not specified108Silver90-NA2Reference to catalog required----

฿ 496.67

1 Piece(s) 98 Day(s) φ22.3NA2aNA3Stop each positionScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43074.4Circuit number: 301108Silver45-NA2Reference to catalog required---Reference to catalog required (circuit number)

฿ 100.00

1 Piece(s) Quote φ22.3NA[Other] 2bNA3[Return] Left ReturnScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43074.4Circuit number not specified108Silver45-NA2Reference to catalog required----

฿ 100.00

1 Piece(s) Quote φ22.3NA[Other] 4bNA3[Return] Left ReturnScrew terminal[Available] IP65CE / UL / TUV / CCC / CSA41.43094.4Circuit number not specified108Silver45-NA4Reference to catalog required----