1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 HW Series Selector Switch (Part Number)

ø22 HW Series Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀22 (22 mm diameter) HW series selector switch.
[Features]
·⌀22 (22 mm diameter) selector switch standard type silver contact 10AIP65
·Integral terminal cover, finger protection for ultimate safety
·Rolling contact for self-cleaning contact area, rake processed contact
·Protection structure "IP65" that shuts out the intrusion of water and oil. (However, the 2-point pushbutton switch is IP40.)
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs
·UL, CSA certified products, and EN standards compliant products

 
Part Number
HW1S-31T02SALE
HW1S-32T02
HW1S-33T02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Operating part shape Contact Notch angle
(°C)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Notch angle
(°C)
Terminal configuration/contact operation (notch position)

฿ 670.00

฿ 574.26

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote -[Round] Circular Type.φ22.3[Other] 2b3[Return] Right return70.4108Arrow shapeSilver45----

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote -[Round] Circular Type.φ22.3[Other] 2b3[Return] Left Return70.4108Arrow shapeSilver45----

฿ 670.00

฿ 574.26

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote -[Round] Circular Type.φ22.3[Other] 2b3[Return] Both return70.4108Arrow shapeSilver45----

Loading...

  1. 1

Basic Information

Type Selector Illumination NA With key NA
Terminal shape Screw terminal Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA
Dimension vertical(mm) 41.4 Dimension width(mm) 29.4 Lock removing method Available
Terminal configuration/contact operation (notch position) Reference to catalog required