(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
⌀22 (22 mm diameter) HW series selector switch.
[Features]
·⌀22 (22 mm diameter) selector switch standard type silver contact 10AIP65
·Integral terminal cover, finger protection for ultimate safety
·Rolling contact for self-cleaning contact area, rake processed contact
·Protection structure "IP65" that shuts out the intrusion of water and oil. (However, the 2-point pushbutton switch is IP40.)
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs
·UL, CSA certified products, and EN standards compliant products
Part Number |
---|
HW1S-2T20-MAU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Operating part shape | Contact | Notch angle (°C) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Terminal configuration/contact operation (notch position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,323.34 ฿ 1,134.23 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | - | [Round] Circular Type. | φ22.3 | 2a | 2 | Stop each position | 70.4 | 10 | 8 | Arrow shape | Gold | 90 | - | - | - | - |
Loading...
Type | Selector | Illumination | NA | With key | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Dimension vertical(mm) | 41.4 | Dimension width(mm) | 29.4 | Lock removing method | Available |
Terminal configuration/contact operation (notch position) | Reference to catalog required |
Please check the type/dimensions/specifications of the part HW1S-2T20-MAU in the ø22 HW Series Selector Switch series.
Part Number |
---|
HW1S-21T20 |
HW1S-21T22 |
HW1S-21T31N1 |
HW1S-2T22 |
HW1S-2T22-MAU |
HW1S-2T22N1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Operating part shape | Contact | Notch angle (°C) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Terminal configuration/contact operation (notch position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 670.00 | 1 Piece(s) | Same day | - | [Round] Circular Type. | φ22.3 | 2a | 2 | [Return] Right return | 70.4 | 10 | 8 | Arrow shape | Silver | 60 | - | - | - | - | ||
฿ 1,080.00 | 1 Piece(s) | Quote | - | [Round] Circular Type. | φ22.3 | 2a2b | 2 | [Return] Right return | 90.4 | 10 | 8 | Arrow shape | Silver | 60 | - | - | - | - | ||
฿ 982.00 | 1 Piece(s) | Quote | - | [Round] Circular Type. | φ22.3 | [Other] 3a1b | 2 | [Return] Right return | 90.4 | 10 | 8 | Arrow shape | Silver | 60 | - | - | - | - | ||
฿ 1,080.00 | 1 Piece(s) | Same day | - | [Round] Circular Type. | φ22.3 | 2a2b | 2 | Stop each position | 90.4 | 10 | 8 | Arrow shape | Silver | 90 | - | - | - | - | ||
฿ 2,388.00 | 1 Piece(s) | Quote | - | [Round] Circular Type. | φ22.3 | 2a2b | 2 | Stop each position | 90.4 | 10 | 8 | Arrow shape | Gold | 90 | - | - | - | - | ||
฿ 100.00 | 1 Piece(s) | Quote | - | [Round] Circular Type. | φ22.3 | 2a2b | 2 | Stop each position | 90.4 | 10 | 8 | Arrow shape | Silver | 90 | - | - | - | - |
How can we improve?
How can we improve?