1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 A6 Series Selector Switch, Square

ø16 A6 Series Selector Switch, Square
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 780.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 A6 series selector switch, square

[Features]
· IDEC's unique flange-rotation design with locking mechanism lets you change the notch angle positions in types with square or rectangular flanges.
· A locking feature lets you lock the flange every 45 degrees, preventing flange rotation going off-position and making panel mounting easy

 
Part Number
AS6Q-2Y1SALE
AS6Q-2Y1PSALE
AS6Q-2Y2SALE
AS6Q-2Y2PSALE
AS6Q-3Y2SALE
AS6Q-3Y2PSALE
AS6Q-21Y1SALE
AS6Q-21Y1PSALE
AS6Q-21Y2SALE
AS6Q-21Y2PSALE
AS6Q-31Y2SALE
AS6Q-31Y2PSALE
AS6Q-32Y2SALE
AS6Q-32Y2PSALE
AS6Q-33Y2SALE
AS6Q-33Y2PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Protection function (environmentally resistant) Notch angle
(°C)

฿ 780.00

฿ 468.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day 1c2Stop each position[Available] Enclosed type (IP40)90

฿ 833.34

฿ 500.17

PUSH-BUTTON SWITCH 1 Piece(s) Same day 1c2Stop each position[Available] Jet proof type (IP65)90

฿ 886.67

฿ 532.18

PUSH-BUTTONSWITCH 1 Piece(s) Same day 2c2Stop each position[Available] Enclosed type (IP40)90

฿ 946.67

฿ 811.39

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 2c2Stop each position[Available] Jet proof type (IP65)90

฿ 886.67

฿ 532.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day 2c3Stop each position[Available] Enclosed type (IP40)45

฿ 946.67

฿ 811.39

PUSH-BUTTON SWITCH 1 Piece(s) Same day 2c3Stop each position[Available] Jet proof type (IP65)45

฿ 780.00

฿ 668.54

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2[Return] Right return[Available] Enclosed type (IP40)90

฿ 833.00

฿ 714.30

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2[Return] Right return[Available] Jet proof type (IP65)90

฿ 887.00

฿ 759.98

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c2[Return] Right return[Available] Enclosed type (IP40)90

฿ 947.00

฿ 811.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c2[Return] Right return[Available] Jet proof type (IP65)90

฿ 887.00

฿ 759.98

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Enclosed type (IP40)45

฿ 947.00

฿ 811.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Jet proof type (IP65)45

฿ 887.00

฿ 759.98

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Enclosed type (IP40)45

฿ 947.00

฿ 811.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Jet proof type (IP65)45

฿ 887.00

฿ 759.98

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Both return[Available] Enclosed type (IP40)45

฿ 947.00

฿ 811.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Both return[Available] Jet proof type (IP65)45

Loading...

  1. 1

Basic Information

Type Selector Shape Rectangular shape Mounting Hole φ 16.2
Illumination NA With key NA Terminal shape Solder terminal/tab terminal
Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 18 Dimension width(mm) 18
Dimension depth(mm) 45.5 Current Capacity at VAC 110(A) 1 Current Capacity at VDC 24(A) 1
Contact Gold