(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• IP40/closed type, steel plate box.
Uses ⌀30 series control unit.
• Well-equipped with abundant standard parts.
• Combination with mounting unit specifications (contact point configuration, voltage, color, nameplate, etc.) provides already determined standard parts from 1-point box to 4-point box for each model.
Part Number |
---|
KGN110Y |
KGN111Y |
KGN210Y |
KGN211Y |
KGN310Y |
KGN311Y |
KGN410Y |
KGN411Y |
KGN510Y |
KGN511Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical H (mm) | Intermediate plate | Features | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 583.00 ฿ 499.98 | CONTROLCONSOLE | 1 Piece(s) | Same day | 100 | Without Circuit Board | For 1-point/Wall-hanging type | Without Hole | Without Hole | Without Hole | ||
฿ 590.00 ฿ 393.35 | CONTROLCONSOLE | 1 Piece(s) | Same day | 100 | Not Specified | For 1-point/Wall-hanging type | 1 pc. | φ30.5 | Not applicable | ||
฿ 655.00 ฿ 561.40 | CONTROL CONSOLE | 1 Piece(s) | Same day | 150 | Without Circuit Board | For 2-point/Wall-hanging type | Without Hole | Without Hole | Without Hole | ||
฿ 670.00 ฿ 574.26 | CONTROLCONSOLE | 1 Piece(s) | Same day | 150 | Not Specified | For 2-point/Wall-hanging type | 2 pcs. | φ30.5 | 50 | ||
฿ 777.00 ฿ 665.73 | CONTROL CONSOLE | 1 Piece(s) | Same day | 200 | Without Circuit Board | For 3-point/Wall-hanging type | Without Hole | Without Hole | Without Hole | ||
฿ 783.00 ฿ 671.42 | CONTROLCONSOLE | 1 Piece(s) | Same day | 200 | Not Specified | For 3-point/Wall-hanging type | 3 pcs. | φ30.5 | 50 | ||
฿ 922.00 ฿ 789.97 | CONTROL CONSOLE | 1 Piece(s) | Same day | 250 | Without Circuit Board | For 4-point/Wall-hanging type | Without Hole | Without Hole | Without Hole | ||
฿ 922.00 ฿ 511.99 | CONTROL CONSOLE | 1 Piece(s) | Same day | 250 | Not Specified | For 4-point/Wall-hanging type | 4 pcs. | φ30.5 | 50 | ||
฿ 1,058.00 ฿ 668.02 | CONTROL CONSOLE | 1 Piece(s) | Same day | 300 | Without Circuit Board | For 5-point/Wall-hanging type | Without Hole | Without Hole | Without Hole | ||
฿ 1,072.00 ฿ 596.03 | CONTROL CONSOLE | 1 Piece(s) | Same day | 300 | Not Specified | For 5-point/Wall-hanging type | 5 pcs. | φ30.5 | 50 |
Loading...
Dimension width W(mm) | 80 | Dimension depth D(mm) | 76 | Material | Steel Plate |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Installation | Not Specified | Color | 5Y7/1 semi-gloss |
Specifications | Designated mounting unit | Mounting unit | Must be specified |
How can we improve?
How can we improve?