1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

KGNW Series, Control Box (KGNW314Y)

CONTROLCONSOLE

KGNW Series, Control Box (KGNW314Y)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

IP40/closed type box made from steel plate.

[Features]
- Box.
- Lineup also includes products with IDEC and HW/XW series control units.
- Bored model can be mounted to ⌀22 units.
- Models with no holes allowing the user to freely bore holes in whatever size or position the user like are also available.
- Model with no holes can also be mounted inside terminal blocks for use as a relay box.
- Yellow cover model for emergency termination and contact cover boxes that use IP65 for the wiring parts of control units mounted to panels are also available (76 mm type).
- Four box mounting modes: direct mounting, back surface mounting, hook mounting, and aluminum frame mounting.
- UL and c-UL certified.

KGNW type control box: Related images

Appearance of the KGNW type

KGNW type control box: Related images

Unit mounting hole machining diagram (KGNW111Y to KGNW314Y) Unit: mm

KGNW type control box: Related images

Unit mounting hole machining diagram (KGNW414Y, KGNW515Y) Unit: mm

-KGNW
111Y212Y313Y314Y414Y515Y
L100150200200250300
L150100150150200250
L275125175175225275
L380130180180230280
Weight (approx.)0.4kg0.5kg0.6kg0.6kg0.7kg0.8kg
KGNW type control box: Related images

KGNW type (wall-mounted type) dimensional drawing (unit: mm)

 
KGNW type control box: Related images

KGNW111Y external dimensions (unit: mm)

KGNW type control box: Related images

KGNW212Y external dimensions (unit: mm)

KGNW type control box: Related images

KGNW313Y external dimensions (unit: mm)

KGNW type control box: Related images

KGNW314Y external dimensions (unit: mm)

KGNW type control box: Related images

KGNW414Y external dimensions (unit: mm)

KGNW type control box: Related images

KGNW515Y external dimensions (unit: mm)
 

Unit mounting hole

  • φ22.2 (diameter 22.2 mm) hole (with anti-rotation hole).
  • Mounting hole pitch is 50mm (for 2, 3, 4, 5 points), 36mm (for 4 points).

Knockout Processing

  • Double knockouts are installed on the top and bottom of the box.
    Top: φ22 (diameter 22 mm), φ27 (diameter 27 mm) / double knockout
    Bottom: φ16 (diameter 16 mm), φ20 (diameter 20 mm) / double knockout
  • One rubber bushing is included to prevent damage to the drop line, and the 1-point and 2-point boxes fit into φ20 (diameter 20 mm) or φ22 (diameter 22 mm) holes, while the 3- to 5-point boxes fit into φ27 (diameter 27 mm) holes.
 

Specification

Protective structureIP40 (IEC 60529)
Material (box)Steel plate (t=1.0mm)
Standard paint color (melamine resin paint)5Y7/1 Semi-gloss
Rated Insulation Voltage600V
Insulation resistance5MΩ or higher
Withstand voltageAC2500V for 1 minute (between charged and non-charged parts)
Standard use conditionAmbient temperature: -25 to +50°C (but no freezing)
Relative humidity: 45 to 85% RH (but no condensation)
Box TypeWall-mounted type [for 1 to 5 items]
Wiring inlet (wall-mounted type)Double knockout processing
Box top surface/φ22, φ27
Box bottom surface/φ16, φ20
Attachable Unitsφ22 control unit
  • Minimum applicable load (reference value) = AC/DC 3V/5mA (usable range may vary depending on usage conditions and type of load.)
 

Contact rating (contact block)

Contact BlockRated Insulation Voltage600V
Rated current10A
Contact ratings based on load type
JIS C8201-5-1, IEC60947-5-1
AC-15 (A600)
DC-13
 

Voltage and current used based on load type

Operating voltage24V48V50V110V220V440V
Current usedAC 50/60HzAC-12 resistive loads and semiconductor loads etc.10A-10A10A6A2A
AC-15 Control of AC electromagnetic load (>72VA)10A-7A5A3A1A
Direct currentDC-12 resistive loads and semiconductor loads etc.8A4A-2.2A1.1A-
DC-13 DC magnet control, etc.4A2A-1.1A0.6A-
 

Rubber bushing (accessory) color: black

Box TypeBushings includedMatching knockout holes
Model numberExternal dimensionsInner Diameter Dimensions
1/2 point typeGB-2φ30mmφ16mmφ20 or φ22 hole
3, 4, 5 dotsGB-3φ38mmφ20mmφ27 hole

*For product information other than the above, please refer to the catalog.

Part Number
KGNW314Y SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Features Number of Mounting Holes Mounting hole specifications Mounting Hole Pitch
(mm)

฿ 876.67

฿ 666.18

CONTROLCONSOLE 1 Piece(s) Same day 200For 4-point/Wall-hanging type4 pcs.φ 22.236

Loading...

  1. 1
 

Basic Information

Dimension width W(mm) 80 Dimension depth D(mm) 76 Material Steel Plate
Protection function (environmentally resistant) IP40 Intermediate plate Without Circuit Board Installation Not Specified
Color 5Y7/1 semi-gloss Specifications Designated mounting unit Mounting unit Must be specified

Please check the type/dimensions/specifications of the part KGNW314Y in the KGNW Series, Control Box series.

Products with similar specification

Part Number
KGNW111Y
KGNW212Y
KGNW313Y
KGNW414Y
KGNW515Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension vertical H
(mm)
Features Number of Mounting Holes Mounting hole specifications Mounting Hole Pitch
(mm)

฿ 590.00

1 Piece(s) Same day 100For 1-point/Wall-hanging type1 pc.φ 22.2Not applicable

฿ 670.00

1 Piece(s) Same day 150For 2-point/Wall-hanging type2 pcs.φ 22.250

฿ 783.34

1 Piece(s) Same day 200For 3-point/Wall-hanging type3 pcs.φ 22.250

฿ 928.34

1 Piece(s) Same day 250For 4-point/Wall-hanging type4 pcs.φ22.350

฿ 913.34

1 Piece(s) Same day 300For 5-point/Wall-hanging type5 pcs.φ22.350