IEC-Compliant Rail

Brand :
KASUGA

Caution

    Product Description

    4 types of DIN rail compliant with EC Standards.
    [Features]
    · Mountable on 4 types of rails (IEC 35 mm width aluminum, IEC 15 mm width steel, type C, for both IEC and type C) in case of multi-rail terminal blocks.
    [Applications]
    · When mounting a rail type terminal block or panel equipment on the inside of panel.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    IEC-Compliant Rail | KASUGA | MISUMI Thailand