1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulok cradle binding type【100 Pieces Per Package】

Insulok cradle binding type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be secured in any location simply by removing the seal

[Features]
· Sta-Strap zip tie clamps are unique zip ties that enable tying even after anchoring with a screw.
· Can also be anchored after tying.
· Can be removed prior to full tightening.

 
Part Number
TY3G1S
TY8G1S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Applicable Insulok ties Recommended static load
(N)

฿ 2,400.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

3 Day(s) 1019.914Up to T40 type1.47

฿ 3,390.48

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 1032.425.1Up to T120 type2.45

Loading...

  1. 1

Basic Information

Material Nylon Color White Number with packs(piece) 100
Material Nylon 66 Flame retardant grade (main raw materials) NA