1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulok Clip (Adhesive Type)【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Insulok Clip (Adhesive Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,079.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cable clip that can be easily wired and fixed without using Insulok.
[Features]
· Easily fix wiring without using Insulok tie.
· Can fix it anywhere by simply removing the seal.
[Applications]
· Ideal for fixing wiring.

 
Part Number
RA3 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,079.61

฿ 490.79

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color Milk White Material Nylon 66 Flame retardant grade (main raw materials) NA
Overall Length(mm) 13 Width(mm) 13 Inner diameter (when fixed)(φ mm) 3.0

Please check the type/dimensions/specifications of the part RA3 in the Insulok Clip (Adhesive Type) series.