(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Contacts for Commercial MATE-N-LOK connectors
Part Number |
---|
60617-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Applicable wire range (AWG) | Applicable wire range (mm2) | Packing Type | Insulation coating outer diameter (mm) | Material | Finish | Socket shape | Hand tool model number | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,966.56 ฿ 1,180.13 | CONNECTORS | 1 Piece(s) | Same day | 10 | Female | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Brass | Local gold plating | A | 91512-1/91528-1 | 100 |
Loading...
Connector series initials | Katakana | Katakana | Commercial MATE-N-LOK | Wire connection method | Crimp |
---|
Please check the type/dimensions/specifications of the part 60617-5 in the Contact for Commercial MATE-N-LOK series.
Part Number |
---|
170148-2 |
60617-1 |
60617-4 |
60617-6 |
60618-1 |
60618-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Applicable wire range (AWG) | Applicable wire range (mm2) | Packing Type | Insulation coating outer diameter (mm) | Material | Finish | Socket shape | Hand tool model number | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 576.39 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Female | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Phosphor bronze | Pre-tin | A | 91512-1 | 100 | ||
฿ 497.50 | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Female | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Brass | Pre-tin | A | 91512-1/91528-1 | 100 | ||
฿ 110.51 | 7 Piece(s) | 3 Day(s) | 10 | Female | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Phosphor bronze | Pre-tin | A | 91512-1/91528-1 | 100 | |||
฿ 2,547.24 | 1 Piece(s) | Same day | 10 | Female | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Phosphor bronze | Local gold plating | A | 91512-1/91528-1 | 100 | |||
฿ 323.30 | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Male | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Brass | Pre-tin | A | 91512-1/91528-1 | 100 | ||
฿ 769.94 | 1 Piece(s) | Same day | 10 | Male | 24 to 18 | 0.20 to 0.89 | Individual | 2.5 | Phosphor bronze | Pre-tin | A | 91512-1/91528-1 | 100 |
How can we improve?
How can we improve?