1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact for Commercial MATE-N-LOK【1-100 Pieces Per Package】 (Part Number)

CONNECTORS

Contact for Commercial MATE-N-LOK
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 110.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contacts for Commercial MATE-N-LOK connectors

 
Part Number
170148-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Packing Type Insulation coating outer diameter
(mm)
Material Finish Socket shape Hand tool model number Number with packs
(Piece)

฿ 323.00

CONNECTORS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Female24 to 180.20 to 0.89Individual2.5BrassPre-tinA91512-1100

Loading...

  1. 1

Basic Information

Connector series initials Katakana Katakana Commercial MATE-N-LOK Wire connection method Crimp

Please check the type/dimensions/specifications of the part 170148-1 in the Contact for Commercial MATE-N-LOK series.

Products with similar specification

Part Number
170121-1
170121-4
170148-2
60617-1
60617-4
60617-5
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Packing Type Insulation coating outer diameter
(mm)
Material Finish Socket shape Hand tool model number Number with packs
(Piece)

฿ 331.74

1 Piece(s) Same day 10Female20 to 140.50 to 2.27Individual3.30BrassPre-tinB91504-1100

฿ 570.43

1 Piece(s) Same day 10Female20 to 140.50 to 2.27Individual3.30Phosphor bronzePre-tinB91504-1100

฿ 576.39

1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Female24 to 180.20 to 0.89Individual2.5Phosphor bronzePre-tinA91512-1100

฿ 497.50

1 Pack(s)

100 Pieces Per Package

Same day -Female24 to 180.20 to 0.89Individual2.5BrassPre-tinA91512-1/91528-1100

฿ 110.51

7 Piece(s) 3 Day(s) 10Female24 to 180.20 to 0.89Individual2.5Phosphor bronzePre-tinA91512-1/91528-1100

฿ 1,966.56

1 Piece(s) Same day 10Female24 to 180.20 to 0.89Individual2.5BrassLocal gold platingA91512-1/91528-1100