1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact for The EI Connector【50-100 Pieces Per Package】

Contact for The EI Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 210.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact for EI connector.
[Features]
·Connector which realizes high-density, small-size, labor-saving and reliable equipment wiring work.
· Connector which contributes to high-density, small-size, labor-saving work in electrical equipment wiring.
[Applications]
·Home appliances/computers/office machines/vending machines.

 
Part Number
170204-1
170205-1
170205-3SALE
170429-1
170430-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Insulation coating outer diameter
(mm)
Material Finish Number with packs
(Piece)
Applicable tools model number

฿ 321.00

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Female26 to 200.14 to 0.521.1 to 1.9BrassPre-tin10091556-1/1891357-1/1891358-1

฿ 2,368.00

CONNECTOR 1 Pack(s)

100 Pieces Per Package

Same day 10Female30 to 260.05 to 0.151.0–1.4BrassPre-tin10091562-1/1891359-1/1891360-1

฿ 681.00

฿ 476.84

CONNECTOR 1 Pack(s)

50 Pieces Per Package

Same day -Female30 to 260.05 to 0.151.0–1.4Phosphor bronzeNickel/gold plating-91562-1/1891359-1/1891360-1

฿ 255.00

CONNECTOR 1 Pack(s)

100 Pieces Per Package

Same day 10Male26 to 200.14 to 0.521.1 to 1.9BrassPre-tin10091566-1/1891567-1/1891568-1

฿ 210.83

CONNECTOR 1 Pack(s)

100 Pieces Per Package

Same day 10Male30 to 260.05 to 0.151.0–1.4BrassPre-tin10091570-1/1891569-1/1891570-1

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F EI Wire connection method Crimp
Packing Type Individual