1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D5000 Series Contact【1-100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D5000 Series Contact
  • D5000 Series Contact
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 20.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A D5000 series contact.

[Features]
· High current contact: A box-shaped contact concept has been adopted that is resilient against “twisting, ” based off our proven dynamic series. With a newly-developed copper alloy material similar to that used in the D-3000 series, exceptional springiness and electric inductance is provided with this reliable recessed contact. Furthermore, the silver-plated D-5000α series is also available, covering an even higher range of currents. Contacts are available to suit the needs of particular jobs.
· Sequential contact: Sequential contact is possible in order to release (by grounding) built-up static electricity before mating. A long tab has been developed for the sequential connection of tab contacts. Through the combined use of these and normal tab contacts, a sequential connection environment can be constructed.
· Tine (lead) for high currents: the board mounting tines (leads) are the newly developed twin lead type. Definite patterns and connector linkages can be made in order to preserve a wide connection surface area on printed circuit boards.
· IP20 (protects fingers from getting too close): the reverse mounting D-5300 type is proposed for applications with an electrically powered device. By using housing that can accommodate a recessed contact in the device (panel), IP-20 standards for the device's connector are met.

 
Part Number
1318697-2
1318697-6
179955-2
179956-3
179956-6
316040-2
316040-6
316041-2
316041-3SALE
316041-6
84695-1
917803-2SALE
917804-2
917804-3
917805-3
917805-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Wire range mark Contact plating Packing Type Insulation coating outer diameter
(mm)
Applicable tools model number

฿ 109.72

CONNECTORS OPTION/ACCESSORIES 10 Piece(s) Available 3 Day(s) -Female88.00LGold 0.38 μmIndividual4.9 to 7.81366044-1 (hand tool)/2155369-1 (electric or pneumatic tool)/2155502-1 (die)

฿ 43.35

CONNECTORS OPTION/ACCESSORIES 4 Piece(s) 3 Day(s) 10Female88.00LSilver 2.54 μmIndividual4.9 to 7.81366044-1 (hand tool)/2155369-1 (electric or pneumatic tool)/2155502-1 (die)

฿ 528.23

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

5 Pieces Per Package

8 Day(s) -Female16 to 141.25 to 2.20SGold 0.38 μmChain3.0 to 3.8234170-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155822-1 (dice)/2266273-2 (mini-applicator)

฿ 902.43

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

10 Pieces Per Package

8 Day(s) -Female12 to 103.50 to 5.50MGold 0.76 μmChain4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 1,363.72

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

10 Pieces Per Package

8 Day(s) -Female12 to 103.50 to 5.50MSilver 2.54 μmChain4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 1,399.88

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Female16 to 141.25 to 2.20SGold 0.38 μmIndividual3.0 to 3.8234170-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155822-1 (dice)/2266273-2 (mini-applicator)

฿ 51.00

CONNECTORS OPTION/ACCESSORIES 4 Piece(s) 3 Day(s) 10Female16 to 141.25 to 2.20SSilver 2.54 μmIndividual3.0 to 3.8234170-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155822-1 (dice)/2266273-2 (mini-applicator)

฿ 1,737.68

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Female12 to 103.50 to 5.50MGold 0.38 μmIndividual4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 90.19

฿ 33.85

CONNECTORSOPTION/ACCESSORIES 1 Piece(s) Same day 10Female12 to 103.50 to 5.50MGold 0.76 μmIndividual4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 51.87

CONNECTORS OPTION/ACCESSORIES 4 Piece(s) 3 Day(s) 10Female12 to 103.50 to 5.50MSilver 2.54 μmIndividual4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 20.63

CONNECTORS OPTION/ACCESSORIES 1,200 Piece(s) 3 Day(s) 10Male12 to 103.50 to 5.50MGold 0.2 μmChain4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 415.24

฿ 290.79

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

5 Pieces Per Package

Same day -Male12 to 103.50 to 5.50MGold 0.38 μmChain4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 2,298.00

CONNECTOR 1 Pack(s)

100 Pieces Per Package

Same day 10Male16 to 141.25 to 2.20SGold 0.38 μmIndividual3.0 to 3.8234170-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155822-1 (dice)/2266273-2 (mini-applicator)

฿ 1,602.97

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Male16 to 141.25 to 2.20SGold 0.76 μmIndividual3.0 to 3.8234170-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155822-1 (dice)/2266273-2 (mini-applicator)

฿ 1,497.68

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Male12 to 103.50 to 5.50MGold 0.76 μmIndividual4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

฿ 38.94

CONNECTORS OPTION/ACCESSORIES 4,000 Piece(s) 7 Day(s) 10Male12 to 103.50 to 5.50MSilver 2.54 μmIndividual4.0 to 5.2234171-1 (hand tool)/2155369-1 (electric operated hydraulic tools)/2155503-1 (dice)/2151086-2 (mini-applicator)

Loading...

  1. 1

Basic Information

Connector series initials Katakana Katakana Dynamic Wire connection method Crimp
Material Copper Alloy