1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool, Manual Tool For Crimp Terminal

Crimping Tool, Manual Tool For Crimp Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,516.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual tool dedicated for crimp terminals.
[Features]
· A variety of tools designed to crimp Panduit pan-terms products are available.
· Ergonomically designed tools can reduce operator fatigue.

 
Part Number
CT-1525
CT-1550
CT-160
CT-200
CT-260
CT-300-1
CT-720
CT-720-3
CT-720-3CC
CT-720-7
CT-720-7CC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Functions/Features Applicable Wire Size

฿ 34,098.00

TOOL FOR CONNECTOR 1 Piece(s) 19 Day(s) Manual crimpNA fully insulated disk connector and Parallel Splice with insulation support (AWG22 ~ AWG10) / Disconnect with insulation support (AWG22 ~ AWG14) / Insulated crimp terminals and splices (AWG26 ~ 22)

฿ 22,108.63

TOOL FOR CONNECTOR 1 Piece(s) 2 Day(s) Manual crimpNA Disconnect (AWG22 ~ AWG10) / Splice (AWG22 ~ AWG10) / Nylon & vinyl-insulated crimp terminal (AWG22 ~ AWG10)

฿ 2,516.26

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual plier type Cutting / screw cut / Wire Strip AWG22 to 10

฿ 3,423.32

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual plier type disconnect / Wire stopper AWG18 to 10

฿ 3,120.97

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual plier type disconnect / forged steel tool / Wire strip AWG26 to 10

฿ 47,264.26

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual crimpDNFR-FIB series dedicatedAWG22 to 14

฿ 38,556.54

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual compressionNA aluminum wire terminals and splices for compression (AWG6 through 350 kmil) / Terminals for copper wire and splices for compression (AWG8 500 kcmil)

฿ 54,520.69

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Basic manual compression tool kitWith 3 dies / with C-720 caseAWG8 to 250kcmil

฿ 60,567.72

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual compression tool kitWith 3 dies / with C-720 caseAWG8 to 250kcmil

฿ 54,520.69

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Basic manual compression tool kitWith 7 dies / with C-720 caseAWG8 to 250kcmil

฿ 72,661.77

TOOL FOR CONNECTOR 1 Piece(s) 62 Day(s) Manual compression tool kitWith 7 dies / with C-720 caseAWG8 to 250kcmil

Loading...

  1. 1