(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø25 TWS Series Selector Switch, Arrow Type
Part Number |
---|
ASS2111N |
ASS2211N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts | Trusco Code | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 561.67 ฿ 481.41 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 1a1b | 2 | [Return] Right return | 65.9 | Circuit number: not specified | 10 | 8 | Silver | 90 | 2 | - | Reference to the catalog is required (notch position) | ||
฿ 561.67 ฿ 337.11 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | 1a1b | 2 | [Return] Left Return | 65.9 | Circuit number: not specified | 10 | 8 | Silver | 90 | 2 | - | Reference to the catalog is required (notch position) |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | Ø25.5 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 34 | Lock removing method | NA |
How can we improve?
How can we improve?