1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 TWS Series Selector Switch, Arrow Type (Part Number)

SWITCH(SELECTORROCKERTOGGLE)

ø25 TWS Series Selector Switch, Arrow Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø25 TWS Series Selector Switch, Arrow Type

Features

●Jetproof/oil prevention type.(NECA C4520)
●Compliant product to UL, CSA, CCC certification and EN standard.

Specification

●SPQ(piece):1
●Protective Structure: IP65(IEC60529)
Part Number
ASS220N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Trusco Code Special notes

฿ 561.67

฿ 337.11

SWITCH(SELECTORROCKERTOGGLE) 1 Piece(s) Same day 2a2Stop each position65.9Circuit number: not specified108Silver902-Reference to the catalog is required (notch position)

Loading...

  1. 1
 

Basic Information

Type Selector Shape Circular Type. Mounting Hole Ø25.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 34 Lock removing method NA

Please check the type/dimensions/specifications of the part ASS220N in the ø25 TWS Series Selector Switch, Arrow Type series.

Products with similar specification

Part Number
ASS2111N
ASS211N
ASS2120N
ASS2211N
ASS222N
ASS222N-117
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Trusco Code Special notes

฿ 561.67

1 Piece(s) 98 Day(s) 1a1b2[Return] Right return65.9Circuit number: not specified108Silver902-Reference to the catalog is required (notch position)

฿ 561.67

1 Piece(s) Same day 1a1b2Stop each position65.9Circuit number: not specified108Silver902387-0375Reference to the catalog is required (notch position)

฿ 561.67

1 Piece(s) 98 Day(s) 2a2[Return] Right return65.9Circuit number: not specified108Silver902-Reference to the catalog is required (notch position)

฿ 561.67

1 Piece(s) Same day 1a1b2[Return] Left Return65.9Circuit number: not specified108Silver902-Reference to the catalog is required (notch position)

฿ 863.34

1 Piece(s) Same day 2a2b2Stop each position85.9Circuit number: not specified108Silver904-Reference to the catalog is required (notch position)

฿ 100.00

1 Piece(s) Quote 2a2b2Stop each position85.9Circuit number: 117108Silver904-Reference to the catalog is required (notch position/ circuit number)