1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 LW Series Keyed Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø22 LW Series Keyed Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 LW series keyed selector switch

[Features]
· With a large ø16 lens unit

 
Part Number
LW1K-3C2VC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Contact configuration (key lock, selector) Notch number Terminal shape Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c3PCB Terminal520.10.1Gold45Remove middle/right

Loading...

  1. 1

Basic Information

Type Keylock switch Mounting Hole φ22.3 Illumination NA
With key Available Suspend/Return Stop each position Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 25.8 Dimension width(mm) 25.8
Lock removing method Available