(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 LW series keyed selector switch
[Features]
· With a large ø16 lens unit
Part Number |
---|
LW1K-3C3A |
LW3K-3C3A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Contact configuration (key lock, selector) | Notch number | Terminal shape | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Key removal position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | [Other] 3c | 3 | Solder terminal/tab terminal | 55.5 | 0.1 | 0.1 | Gold | 45 | All removed | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Rounded corner-type | [Other] 3c | 3 | Solder terminal/tab terminal | 55.5 | 0.1 | 0.1 | Gold | 45 | All removed |
Loading...
Type | Keylock switch | Mounting Hole | φ22.3 | Illumination | NA |
---|---|---|---|---|---|
With key | Available | Suspend/Return | Stop each position | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 25.8 | Dimension width(mm) | 25.8 |
Lock removing method | Available |
How can we improve?
How can we improve?