1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 CW Series Flash Silhouette Switch, Keyed Selector Switch (Part Number)

ø22 CW Series Flash Silhouette Switch, Keyed Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,611.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The keyed selector switch features a mode switch and more to help you easily build safe systems. 7 key number types available.

A masterpiece that is the convergence of the switch technology that IDEC has accumulated over many years since the beginning of its operation
Flush Silhouette Switch ø22 CW Series, Control Unit
As a result of pursuing safety in various assumed operating environments, a stylish, low-profile, space-saving switch has been created.
The switch has one of the shortest behind-the-panel depths in its class, which contributes to downsizing of equipment and machinery. By suppressing the protrusion of the operation switch to the front of the panel to a low level, it creates a sophisticated panel image while reducing damage and erroneous operation of the operation section.
Since the bezel color can be selected from 2 colors, metallic color and black, the possibilities of panel design have expanded further.
In addition, the contact unit is removed using a "2-action" lock lever mechanism, and the guard is integrated to improve safety.

Space Saving

ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

Space saving design possible with a behind-the-panel depth of 39.9 mm

  • It contributes to downsizing of devices and panels and enables space-saving design.
  • Non-illuminated type with up to 3 contacts * , illuminated type can be equipped with up to 2 contacts.
  • It can also be used in combination with the manufacturer’s FB enclosure and other ø22 general-purpose enclosures.

* Alternate type has up to 2 contacts for both non-illuminated type and illuminated type.

ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

■Comparison diagram of control panel dimensions

The depth of the panel surface is smaller than when using the manufacturer’s conventional model, which contributes to space saving.
(The manufacturer’s conventional model ø22HW series illuminated push-button switch: According to comparison with 100 V AC 2 contacts)

Safety Design

ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

Third generation safety structure

■2-action release
In order to prevent accidental release of the lock lever and improve safety, the contact unit is removed using the manufacturer’s unique "2-action" lock lever mechanism: "push" and "turn."
You can check the mounting status of the contact unit from the back of the switch at a glance.
■Guard integrated type
It also prevents accidental release or damage of the lock lever due to cables getting caught.
ø22 CW Series Flush Silhouette Switch, Keyed Selector Switch: Related Images

IP20 finger protection structure

The terminal part uses a finger protection structure with an integrated terminal cover.
Terminal protective structure: IP20 prevents electric shock.

Part Number
CW1K-3BE12N1-6HSALE
CW1K-3BE20SALE
CW1K-3BE20-1HSALE
CW1K-3BE20-2HSALE
CW1K-3BE20-3HSALE
CW1K-3BE20-4HSALE
CW1K-3BE20-5HSALE
CW1K-3BE20-6HSALE
CW1K-3BE20N1SALE
CW1K-3BE20N1-1HSALE
CW1K-3BE20N1-2HSALE
CW1K-3BE20N1-3HSALE
CW1K-3BE20N1-4HSALE
CW1K-3BE20N1-5HSALE
CW1K-3BE20N1-6HSALE
CW1K-3BE21SALE
CW1K-3BE21-1HSALE
CW1K-3BE21-2HSALE
CW1K-3BE21-3HSALE
CW1K-3BE21-4HSALE
CW1K-3BE21-5HSALE
CW1K-3BE21-6HSALE
CW1K-3BE21N1SALE
CW1K-3BE21N1-1HSALE
CW1K-3BE21N1-2HSALE
CW1K-3BE21N1-3HSALE
CW1K-3BE21N1-4HSALE
CW1K-3BE21N1-5HSALE
CW1K-3BE21N1-6HSALE
CW1K-3BE30SALE
CW1K-3BE30-1HSALE
CW1K-3BE30-2HSALE
CW1K-3BE30-3HSALE
CW1K-3BE30-4HSALE
CW1K-3BE30-5HSALE
CW1K-3BE30-6HSALE
CW1K-3CE02-1HSALE
CW1K-3CE02-2HSALE
CW1K-3CE02-3HSALE
CW1K-3CE02-4HSALE
CW1K-3CE02-5HSALE
CW1K-3CE02-6HSALE
CW1K-3CE02N1SALE
CW1K-3CE02N1-1HSALE
CW1K-3CE02N1-2HSALE
CW1K-3CE02N1-3HSALE
CW1K-3CE02N1-4HSALE
CW1K-3CE02N1-5HSALE
CW1K-3CE02N1-6HSALE
CW1K-3CE03SALE
CW1K-3CE03-1HSALE
CW1K-3CE03-2HSALE
CW1K-3CE03-3HSALE
CW1K-3CE03-4HSALE
CW1K-3CE03-5HSALE
CW1K-3CE03-6HSALE
CW1K-3CE11-1HSALE
CW1K-3CE11-2HSALE
CW1K-3CE11-3HSALE
CW1K-3CE11-4HSALE
CW1K-3CE11-5HSALE
CW1K-3CE11-6HSALE
CW1K-3CE11N1SALE
CW1K-3CE11N1-1HSALE
CW1K-3CE11N1-2HSALE
CW1K-3CE11N1-3HSALE
CW1K-3CE11N1-4HSALE
CW1K-3CE11N1-5HSALE
CW1K-3CE11N1-6HSALE
CW1K-3CE11N2SALE
CW1K-3CE11N2-1HSALE
CW1K-3CE11N2-2HSALE
CW1K-3CE11N2-3HSALE
CW1K-3CE11N2-4HSALE
CW1K-3CE11N2-5HSALE
CW1K-3CE11N2-6HSALE
CW1K-3CE11N3SALE
CW1K-3CE11N3-1HSALE
CW1K-3CE11N3-2HSALE
CW1K-3CE11N3-3HSALE
CW1K-3CE11N3-4HSALE
CW1K-3CE11N3-5HSALE
CW1K-3CE11N3-6HSALE
CW1K-3CE11N4SALE
CW1K-3CE11N4-1HSALE
CW1K-3CE11N4-2HSALE
CW1K-3CE11N4-3HSALE
CW1K-3CE11N4-4HSALE
CW1K-3CE11N4-5HSALE
CW1K-3CE11N4-6HSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Notch angle
(°C)
Key removal position Key type Key Number
(No)
Bezel color: specified

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 1a2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type6HBlack

฿ 1,741.67

฿ 1,045.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type6HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type0HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type1HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type2HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type3HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type4HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type5HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type6HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type0HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type1HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type2HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type3HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type4HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type5HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type6HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type0HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type1HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentReversible type2HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type3HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type4HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type5HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3a3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Left/Middle AbsentUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 2b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type0HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,928.00

฿ 1,361.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Other] 3b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type0HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type1HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightReversible type2HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type3HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type4HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type5HBlack

฿ 1,742.00

฿ 1,229.33

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a1b3Stop each positionCE / UL / CUL / TUV / CCC / CSA3050.345Remove middle/rightUnidirectional insertion type6HBlack

Loading...

 

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP65/IP20 Dimension vertical(mm) 41.4 Current capacity @ 120 VAC(A) 5
Current Capacity at VDC 24(A) 4 Operating part shape With key Contact Silver
Lock removing method Available Terminal configuration/contact operation (notch position) Reference to catalog required