(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The keyed selector switch features a mode switch and more to help you easily build safe systems. 7 key number types available.
* Alternate type has up to 2 contacts for both non-illuminated type and illuminated type.
The depth of the panel surface is smaller than when using the manufacturer’s conventional model, which contributes to space saving.
(The manufacturer’s conventional model ø22HW series illuminated push-button switch: According to comparison with 100 V AC 2 contacts)
The terminal part uses a finger protection structure with an integrated terminal cover.
Terminal protective structure: IP20 prevents electric shock.
Part Number |
---|
CW1K-2CE01-3H |
CW1K-2CE02-3H |
CW1K-2CE03-3H |
CW1K-2CE12-3H |
CW1K-2CE21-3H |
CW1K-2CE30-3H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Representative Standard | Dimension width (mm) | Dimension depth (mm) | Notch angle (°C) | Key removal position | Key type | Key Number (No) | Bezel color: specified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,612.00 ฿ 1,381.48 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 1b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 50.3 | 90 | Right removed | Unidirectional insertion type | 3H | Black | ||
฿ 1,742.00 ฿ 1,229.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 2b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 50.3 | 90 | Right removed | Unidirectional insertion type | 3H | Black | ||
฿ 1,928.00 ฿ 1,361.17 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 3b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 50.3 | 90 | Right removed | Unidirectional insertion type | 3H | Black | ||
฿ 1,928.00 ฿ 1,361.17 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 1a2b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 50.3 | 90 | Right removed | Unidirectional insertion type | 3H | Black | ||
฿ 1,928.00 ฿ 1,361.17 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 2a1b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 50.3 | 90 | Right removed | Unidirectional insertion type | 3H | Black | ||
฿ 1,928.00 ฿ 1,361.17 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 3a | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 50.3 | 90 | Right removed | Unidirectional insertion type | 3H | Black |
Loading...
Type | Keylock switch | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65/IP20 | Dimension vertical(mm) | 41.4 | Current capacity @ 120 VAC(A) | 5 |
Current Capacity at VDC 24(A) | 4 | Operating part shape | With key | Contact | Silver |
Lock removing method | Available | Terminal configuration/contact operation (notch position) | Reference to catalog required |
How can we improve?
How can we improve?