(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 H6 Series Selector Switch, Round
Part Number |
---|
HA1S-2C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,123.34 ฿ 962.81 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | 1c | 2 | Stop each position | Solder terminal/tab terminal | 64.5 | 0.1 | 0.1 | Gold | 90 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 24 | Dimension width(mm) | 24 |
Lock removing method | Available |
Please check the type/dimensions/specifications of the part HA1S-2C1 in the ø16 H6 Series Selector Switch, Round series.
Part Number |
---|
HA1S-21C2V |
HA1S-21C5 |
HA1S-21C6 |
HA1S-2C1V |
HA1S-2C2 |
HA1S-2C2V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | PCB Terminal | 61 | 0.1 | 0.1 | Gold | 90 | ||
฿ 100.00 | 1 Piece(s) | Quote | 1c | 2 | [Return] Right return | Solder terminal/tab terminal | 64.5 | 3 | 2 | Silver | 90 | ||
฿ 100.00 | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | Solder terminal/tab terminal | 64.5 | 3 | 2 | Silver | 90 | ||
฿ 100.00 | 1 Piece(s) | Quote | 1c | 2 | Stop each position | PCB Terminal | 61 | 0.1 | 0.1 | Gold | 90 | ||
฿ 1,251.67 | 1 Piece(s) | Same day | 2c | 2 | Stop each position | Solder terminal/tab terminal | 64.5 | 0.1 | 0.1 | Gold | 90 | ||
฿ 1,252.00 | 1 Piece(s) | Quote | 2c | 2 | Stop each position | PCB Terminal | 61 | 0.1 | 0.1 | Gold | 90 |
How can we improve?
How can we improve?