(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide range of UL, CSA, and TÜV certified products are available. Self-up and touch down types are also available.
[Features]
· The main body and end plate use UL certified resin for high flame retardancy (UL94V-O).
· In addition to 35 mm wide DIN rails, it can also be equipped to 30 mm wide C type rails.
· The 9.5 mm wide mark sheet can be used with all models.
· A 17 mm wide slide type mark sheet is also available (for BN10W to BN30W).
· If adjacent to a terminal block with a different current capacity and/or terminal screw, it can be assembled without an end plate (BN10W to BN150W).
· The large capacity series includes screw tightening and stud types.
· Types that mount directly to panels are also available.
· Adding and removing terminals in single pole units is easy to perform (BN10W to BN30W).
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· Products comply with UL, CSA, and EN standards (TÜV certified) as standard.
· Includes UL, CSA, and TÜV marking (all models with fuse, except common terminal).
· Features certified UL standard field wiring (FW2) functionality.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wiring Method | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Number of input/outputs | Rated current (JIS) (A) | Rated current (UL) (A) | Type | Specifications | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Terminal width (mm) | Built-in fuse (A) | Rated conforming wire (stranded wire) (mm2) | Terminal Cover | Dimensions of terminal metal fillings, height x width (mm) | Note | UL Standard | CSA standard | TÜV standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25.00 ฿ 17.00 | TERMINALBLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | - | - | 1 | M3 | - | 16 | - | Standard | - | - | - | - | - | - | - | 1.25 | - | - | - | - | - | - | ||
฿ 25.00 ฿ 21.43 | TERMINALBLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3.5 | 1 to 1 | 21 | 20 | General Shape | Self-up type | 10.5 | Sold Separately | Sold Separately | Applicable | 8.5 | NA | 2 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 25.00 | TERMINAL BLOCK | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 25.00 ฿ 22.79 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 30 | 30 | General Shape | Self-up type | 10.5 | Sold Separately | Sold Separately | Applicable | 8.5 | NA | 3.5 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 123.34 ฿ 74.10 | TERMINAL BLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | - | - | 4 | M3 | - | 16 | - | Common Terminal | - | - | - | - | - | - | - | 1.25(2max) | - | - | - | - | - | - | ||
฿ 223.34 ฿ 191.42 | BN15MC8 | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 8 | M3 | 1 to 1 | 16 | - | Common Terminal | Self-up type | 8 | Sold Separately | Sold Separately | Fail | 6.7 | NA | 1.25(2max) | Removable type | - | - | - | - | - | ||
฿ 268.34 ฿ 234.48 | TERMINAL BLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 10 | M3 | 1 to 1 | 16 | - | Common Terminal | Self-up type | 8 | Sold Separately | Sold Separately | Fail | 6.7 | NA | 1.25(2max) | Removable type | - | - | - | - | - | ||
฿ 25.00 ฿ 16.67 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3 | 1 to 1 | 16 | 10 | General Shape | Self-up type | 8 | Sold Separately | Sold Separately | Applicable | 6.7 | NA | 1.25 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 33.34 ฿ 22.23 | TERMINALBLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 40 | 35 | General Shape | Self-up type | 12 | Sold Separately | Sold Separately | Applicable | 9.6 | NA | 5.5 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 43.34 ฿ 26.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M5 | 1 to 1 | 50 | 40 | General Shape | Self-up type | 14 | Sold Separately | Sold Separately | Applicable | 12 | NA | 8 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 50.00 ฿ 33.34 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M5 | 1 to 1 | 70 | 50 | General Shape | Self-up type | 15.5 | Sold Separately | Sold Separately | Applicable | 13 | NA | 14 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 70.00 ฿ 46.67 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M6 | 1 to 1 | 94 | 80 | high-capacity type | Screw Tightening Type | 20 | Sold Separately | Sold Separately | Fail | 17 | NA | 22 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 151.67 ฿ 101.12 | TERMINAL BLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M8 | 1 to 1 | 132 | 100 | high-capacity type | Screw Tightening Type | 26 | Sold Separately | Sold Separately | Fail | 23 | NA | 38 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 763.34 ฿ 654.26 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Assembled product | 2 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Screw Tightening Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 820.00 ฿ 702.82 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Quote | - | [Screw] Screw | Direct attachment | Assembled product | 2 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Screw Tightening Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,093.34 ฿ 937.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 3 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Screw Tightening Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,151.67 ฿ 987.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Screw Tightening Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,418.34 ฿ 1,215.66 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Assembled product | 4 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Screw Tightening Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,475.00 ฿ 1,264.22 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Screw Tightening Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 848.34 ฿ 765.71 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 2 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Stud Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,230.00 ฿ 777.11 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 3 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Stud Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,281.67 ฿ 769.13 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Stud Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,611.67 ฿ 1,197.63 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 4 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Stud Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,668.34 ฿ 1,177.51 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M10 | 1 to 1 | 240 | 200 | high-capacity type | Stud Type | 37 | Included | Included | Fail | 33 | NA | 100 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 935.00 ฿ 801.39 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Assembled product | 2 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Screw Tightening Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,087.00 ฿ 931.45 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Quote | - | [Screw] Screw | Direct attachment | Assembled product | 2 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Screw Tightening Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,440.00 ฿ 864.14 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 3 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Screw Tightening Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,496.67 ฿ 898.15 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Screw Tightening Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,906.67 ฿ 1,416.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 4 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Screw Tightening Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,065.00 ฿ 1,457.68 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Quote | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Screw Tightening Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,030.00 ฿ 882.81 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Quote | - | [Screw] Screw | DIN rail mount | Assembled product | 2 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Stud Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,618.34 ฿ 971.17 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 3 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Stud Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,668.34 ฿ 1,001.17 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Stud Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,013.00 ฿ 1,421.18 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Quote | - | [Screw] Screw | DIN rail mount | Assembled product | 4 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Stud Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,071.67 ฿ 1,243.21 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M10 | 1 to 1 | 310 | 310 | high-capacity type | Stud Type | 44 | Included | Included | Fail | 40.5 | NA | 150 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,366.67 ฿ 1,171.37 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Assembled product | 2 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Screw Tightening Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,963.34 ฿ 1,385.73 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 3 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Screw Tightening Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,093.00 ฿ 1,477.66 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Quote | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Screw Tightening Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,568.34 ฿ 1,541.26 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 4 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Screw Tightening Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,618.34 ฿ 1,571.27 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Screw Tightening Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,475.00 ฿ 1,264.22 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Assembled product | 2 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 1,475.00 ฿ 885.15 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 2 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,021.67 ฿ 1,426.89 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Assembled product | 3 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,078.34 ฿ 1,247.21 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,618.34 ฿ 1,571.27 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Assembled product | 4 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 2,676.67 ฿ 1,606.27 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M12 | 1 to 1 | 370 | 350 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 200 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 5,343.34 ฿ 3,206.54 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M16 | 1 to 1 | 430 | 500 | high-capacity type | Screw Tightening Type | 57 | Included | Included | Fail | 52 | NA | 250 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 5,581.67 ฿ 3,349.56 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M16 | 1 to 1 | 430 | 500 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 250 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 7,753.34 ฿ 5,472.31 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M16 | 1 to 1 | 430 | 500 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 250 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 10,918.34 ฿ 6,552.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | Direct attachment | Assembled product | 3 | M16 | 1 to 1 | 520 | 600 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 325 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 13,643.34 ฿ 9,629.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | [Screw] Screw | Direct attachment | Assembled product | 4 | M16 | 1 to 1 | 520 | 600 | high-capacity type | Stud Type | 57 | Included | Included | Fail | 52 | NA | 325 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 73.34 ฿ 48.89 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3.5 | 1 to 1 | 21 | 15 | Two-Level Terminal Block | Self-up type | 10.5 | Sold Separately | Sold Separately | Applicable | 8.5 | NA | 2 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 73.34 ฿ 48.89 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3 | 1 to 1 | 16 | 10 | Two-Level Terminal Block | Self-up type | 8 | Sold Separately | Sold Separately | Applicable | 6.7 | NA | 1.25(2max) | Removable type | - | - | ○ | ○ | ○ | ||
฿ 80.00 ฿ 48.10 | TERMINAL BLOCK | 1 Piece(s) | Same day | - | [Screw] Screw | - | - | 1 | M3.5 | - | 21 | - | Double-deck | - | - | - | - | - | - | - | 2 | - | - | - | - | - | - | ||
฿ 101.67 ฿ 61.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3.5 | 1 to 1 | 21 | 15 | Two-Level Terminal Block | Touch down type | 10.5 | Sold Separately | Sold Separately | Applicable | 8.5 | NA | 2 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 101.67 ฿ 67.77 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3 | 1 to 1 | 16 | 10 | Two-Level Terminal Block | Touch down type | 8 | Sold Separately | Sold Separately | Applicable | 6.7 | NA | 1.25(2max) | Removable type | - | - | ○ | ○ | ○ | ||
฿ 101.67 ฿ 61.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3.5 | 1 to 1 | 21 | 15 | Two-Level Terminal Block | Touch down type | 8 | Sold Separately | Sold Separately | Applicable | 6.7 | NA | 2 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 16.67 ฿ 11.12 | TERMINALBLOCK | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | End Plate | - | - | - | - | - | - | Thickness 5.0 mm | Accessories (End Plate / Rail) | ○ | ○ | ○ | ||
฿ 16.67 ฿ 11.12 | TERMINALBLOCK | 1 Piece(s) | Same day | 10 | - | - | - | - | - | - | - | - | - | - | - | End Plate | - | - | - | - | - | - | Thickness 5.0 mm | Accessories (End Plate / Rail) | ○ | ○ | ○ | ||
฿ 215.00 ฿ 136.12 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 10 | - | With Fuse and Neon | Self-up type | 15 | NA | Sold Separately | Fail | 13 | 1 | 5.5 | Removable type | - | - | - | - | - | ||
฿ 180.00 ฿ 154.28 | TERMINAL BLOCK TERMINAL | 20 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 10 | - | With Fuse and Neon | Self-up type | 15 | NA | Sold Separately | Fail | 13 | 3 | 5.5 | Removable type | - | - | - | - | - | ||
฿ 180.00 ฿ 108.11 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 10 | - | With Fuse and Neon | Self-up type | 15 | NA | Sold Separately | Fail | 13 | 5 | 5.5 | Removable type | - | - | - | - | - | ||
฿ 138.34 ฿ 83.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 10 | - | With Fuse | Self-up type | 15 | NA | Sold Separately | Fail | 13 | 1 | 5.5 | Removable type | - | - | - | - | - | ||
฿ 138.34 ฿ 83.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 10 | - | With Fuse | Self-up type | 15 | NA | Sold Separately | Fail | 13 | 3 | 5.5 | Removable type | - | - | - | - | - | ||
฿ 138.34 ฿ 83.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 10 | - | With Fuse | Self-up type | 15 | NA | Sold Separately | Fail | 13 | 5 | 5.5 | Removable type | - | - | - | - | - | ||
฿ 28.34 ฿ 18.89 | TERMINALBLOCK | 1 Piece(s) | Same day | 10 | Other | DIN rail mount | - | 1 | M3 | - | - | 10 | Feed through | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 28.34 ฿ 18.90 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3.5 | 1 to 1 | 21 | 15 | General Shape | Touch down type | 10.5 | Sold Separately | Sold Separately | Applicable | 10.5 | NA | 2 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 28.34 ฿ 17.10 | TERMINAL BLOCK | 1 Piece(s) | Same day | - | Other | - | - | 1 | M4 | - | 30 | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 28.34 ฿ 18.89 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3 | 1 to 1 | 16 | 10 | General Shape | Touch down type | 8 | Sold Separately | Sold Separately | Applicable | 6.7 | NA | 1.25 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 28.34 ฿ 25.72 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M3.5 | 1 to 1 | 21 | 15 | General Shape | Touch down type | 8 | Sold Separately | Sold Separately | Applicable | 6.7 | NA | 2 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 38.34 ฿ 26.53 | TERMINALBLOCKTERMINAL | 1 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 40 | 30 | General Shape | Touch down type | 12 | Sold Separately | Sold Separately | Applicable | 9.6 | NA | 5.5 | Removable type | - | - | ○ | ○ | ○ | ||
฿ 56.67 ฿ 34.10 | TERMINALBLOCK | 1 Piece(s) | Same day | - | Other | - | - | - | - | - | - | 40 | Feed through | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 151.67 ฿ 130.00 | TERMINAL BLOCK TERMINAL | 20 Piece(s) | 98 Day(s) | - | [Screw] Screw | DIN rail mount | Individual parts | 1 | M4 | 1 to 1 | 20 | - | With disconnection function | Self-up type | 15 | Sold Separately | Sold Separately | Fail | 13 | NA | 5.5 | Removable type | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?