1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PS3N Type Switching Power Supply (PS3N-A24A2N)

SWITCHING POWER SUPPLY

PS3N Type Switching Power Supply (PS3N-A24A2N)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small size, lightweight· High efficiency.
· 10W · 15W · 30W · 50W · 100W · 150W / all available.
· Small size, light weight, and high performance.
· A countermeasure against all types of noise. Has cleared FCC Class A and VCCI Class A.
· Also equipped with AC200V input.
· Includes inrush current prevention, over-current protection function, and over-voltage-protection function.
· UL60950-1, cSANo.60950 standard compliant (AC100V input only.)
· PS3N-C12A1N, -C24A1N, D12A1N, -D24A1N standards obtained.
· Terminal block type, connector type (order made product), frame cover (sold separately) are also available.
· Mounting bracket included (PS3N-A/B/C/D type only).

Part Number
PS3N-A24A2N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Capacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications

฿ 2,837.00

฿ 2,002.35

SWITCHING POWER SUPPLY 1 Piece(s) Quote Open frame10[AC/DC] AC170 to 264V/DC210 to 340VDC24V0.5-702781.7Terminal block type/mounting bracket included

Loading...

  1. 1

Basic Information

Single/multi Single Input/output terminal shape Screw