1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LD6A LED Stacked Display Light (LD6A-1WQB-G)

SIGNAL TOWER BUZZER SIGNAL

LD6A LED Stacked Display Light (LD6A-1WQB-G)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An elliptical shaped stacked LED display light with a striped design.

[Features]
· Boasts a stylish finish.
· The non-illuminated parts between the lenses feature a striped design. The built-in high-luminance LEDs minimize the impact of ambient light and enable the lighting colors to be seen clearly.
· The unique lens shape gives high visibility in all directions.
· There are four mounting methods; a frame mounting type that can be easily mounted to aluminum extrusions, etc., a wall mounting type, a direct mounting type, and a pole mounting type (with circular pedestal / with L-shaped brackets).
· Different types are available for use with different types of machinery and equipment.
· The flash cycle conforms to IEC60073 international standard. Uses 1.75Hz (approx. 105 flashes per min.)
· The specially designed buzzer sound (3.3kHz / two patterns) is emitted over a 360º range. The volume can also be adjusted (70 to 90dB).
· An IP65 protective structure (lighting/flashing/buzzer types, IP54 when with L-shaped brackets pole mounting type and the brackets are not used).
· Clear lens types are also available.

 
Part Number
LD6A-1WQB-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Main Body Color Lens color

฿ 100.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) Quote 1Green----Wall mountNALightingDark grayIdentical to illumination color

Loading...

  1. 1

Basic Information

Type Standard Shape Elliptic Shape Thickness 60 x 40
Rated Voltage(V) AC/DC24V Light Source LED Representative Standard CE / UL / CSA
Long cable type Standard