Insulation Cap for CW Series

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Insulation cap for CW-type low voltage current transformers.
[Features]
· Can be attached with the crimp terminal attached.
· To ensure that the entire terminals are insulated, there is no exposed charging section.
· Features a dedicated insulation cap that matches the shape of the product so that there is almost no change in product height after attaching them.
· Semi-transparent, thus the insulation attachment can be checked while attached.
[Applications]
· Low voltage current transformer cap.
Features of Insulation Cap For CW-type Low Voltage Current Transformers
Can be attached with the crimp terminal attached.
To ensure that the entire terminals are insulated, there is no exposed charging section.
Features a dedicated insulation cap that matches the shape of the product so that there is almost no change in product height after attaching them.
Semi-transparent, thus the insulation attachment can be checked while attached.
Type Name
| Type Name | Compatible Models |
|---|---|
| CW-M1 | CW-L, LP, LM, LS, LMS type CT secondary terminals of 2,000 A or less |
| CW-M2 | CW-LP, LS type primary CT terminals |
| CW-M3 | CW-40LM, 15LMS 2,500 to 4,000 A secondary terminals |
Compatible Model List
| CT Type Name | Rated | Insulation Cap | Notes | ||
|---|---|---|---|---|---|
| CW-M1 | CW-M2 | CW-M3 | |||
| CW-5L | 60 to 750 A | 2 | - | - | Secondary terminals |
| CW-15L | 100 to 750 A | 2 | - | - | " |
| CW-40L | 150 to 750 A | 2 | - | - | " |
| CW-5LP | 1 to 50 A | 2 | 2 | - | Use for primary and secondary terminals |
| CW-15LP | 1 to 50 A | 2 | 2 | - | " |
| CW-40LP | 1 to 50 A | 2 | 2 | - | " |
| CW-15LM | 150 to 750 A | 2 | - | - | Secondary terminals |
| CW-40LM, 15LMS | 200 to 2,000 A | 2 | - | - | " |
| CW-40LM, 15LMS | 2,500 to 4,000 A | - | - | 2 | " |
| CW-15LM | 1,500 to 4,000 A | - | - | 2 | " |
| CW-15LS | 5 to 30 A | 2 | 2 | - | Use for primary and secondary terminals |
| CW-15LS | 40 to 750 A | 2 | - | - | Secondary terminals |
External Dimensional Diagram For Insulation Cap For CW-Type Low Voltage Current Transformers

CW-M1

CW-M2

CW-M3