1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PS5R-S Type Switching Power Supply

SWITCHINGPOWERSUPPLY

PS5R-S Type Switching Power Supply
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,811.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

10W, 15W, 30W, 60W, 90W, 120W, 240W thin DIN rail power supply. AC free input (AC100-240V), finger protection structure.

[Features]
· In addition to AC free input, world wide power supply equipped SS terminal (finger protection structure).
· Thin power supply.
· Ease of use DIN rail mounting type. By using direct metal fittings, it can be attached directly to a panel etc.
· CE marking product (LVD, EMCD).

 
Part Number
PS5R-SE24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,811.67

฿ 3,575.07

SWITCHINGPOWERSUPPLY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Capacity(W) 90 Single/multi Single
Input Voltage AC85 to 264V/DC100 to 370 V Output voltage (Single only) DC24V Rated output current (single only)(A) 3.75
Input/output terminal shape Screw Representative Standard CE / UL / CUL / TUV / CSA Dimension height(mm) 119.5
Dimension width(mm) 46 Dimension depth(mm) 121

Please check the type/dimensions/specifications of the part PS5R-SE24 in the PS5R-S Type Switching Power Supply series.