LF1D Type and LF2D Type LED Lighting Unit

Brand :
IDEC

Caution

    Product Description

    Achieves top class Illuminance in the industry while saving power. By optimizing the optical design, achieves high illuminance, both in front and around its periphery. Features the excellent environmental resistance of an IP67f protective structure.

    [Features]
    · Achieves the high level of waterproof, dust-proof, and oil-proof performance required of industrial machinery lighting in a slim and compact size.
    · Available in different sizes and light distributions, enabling the optimal lighting to be selected for the size and type of the machine.
    · Provides IP67, IP67F (only when the surface of the lighting part is tempered glass), IP69K (LF1D type only) waterproof, dustproof, and oil-proof performance.
    · The main body is a robust body made of stainless steel, aluminum, and tempered glass.
    · LF1D-C type (mini type.)
    · A compact size of 100 × 50 × 25 mm.
    · Contributes to improvements in processing accuracy since it suppresses multi-shadows and enables users to check for scratches and minute unevennesses on the object being processed.
    · Features a wide light distribution of approximately 120°.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LF1D Type and LF2D Type LED Lighting Unit | IDEC | MISUMI Thailand