1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

RU Series Universal Relay

RU Series Universal Relay
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Environmentally friendly relay that is lead wire free, cadmium-free.

[Features]
· Environmentally friendly relay that is lead wire free, cadmium-free.
· We offer solder terminal type and printed circuit board terminal type.
· Bidirectional high brightness operation display LED standard equipment (solder terminal type).
· Standard equipped with mechanical indicator for checking contact operation status (solder terminal type).
· Can perform circuit check without leaving an impression on the coil, and models equipped with latching lever for distinguishing AC coil and DC coil color also available.
· Standard equipped with marking plate (yellow).
· Replaceable, and can be used for relay identification.
· Maximum contact rating is: RU2 model: 10A, RU4 model: 6A, RU42 model: 3A.
· Product Safety of Electrical Appliance and Material act compliant.
· UL, CSA, c-UL certified, and conforms to EN regulations.
· Lloyd's Register of Shipping certified.

Part Number
RU2S-A24SALE
RU2S-A100SALE
RU2S-A110SALE
RU2S-A200SALE
RU2S-A220SALE
RU2S-C-A24SALE
RU2S-C-A100
RU2S-C-A110SALE
RU2S-C-A200SALE
RU2S-C-A220SALE
RU2S-C-D12SALE
RU2S-C-D24SALE
RU2S-C-D48SALE
RU2S-C-D110SALE
RU2S-CD-D12SALE
RU2S-CD-D24SALE
RU2S-CR-A100SALE
RU2S-CR-A200SALE
RU2S-D12SALE
RU2S-D24SALE
RU2S-D110SALE
RU2S-D-D24SALE
RU2S-NF-A220SALE
RU2S-NF-D24SALE
RU2S-NF-D48SALE
RU2S-R-A100SALE
RU2S-R-A200SALE
RU4S-A24SALE
RU4S-A100
RU4S-A110SALE
RU4S-A200SALE
RU4S-A220SALE
RU4S-C-A24SALE
RU4S-C-A100SALE
RU4S-C-A110
RU4S-C-A200SALE
RU4S-C-A220SALE
RU4S-C-D6SALE
RU4S-C-D12SALE
RU4S-C-D24SALE
RU4S-C-D48SALE
RU4S-C-D110SALE
RU4S-CD-D6
RU4S-CD-D12SALE
RU4S-CD-D24SALE
RU4S-CD-D110SALE
RU4S-CR-A100SALE
RU4S-CR-A110SALE
RU4S-CR-A200SALE
RU4S-CR-A220SALE
RU4S-D12SALE
RU4S-D24
RU4S-D110SALE
RU4S-D-D24SALE
RU4S-NF-A24SALE
RU4S-NF-A220SALE
RU4S-NF-D24SALE
RU4S-NF-D110SALE
RU4S-R-A100SALE
RU4S-R-A200SALE
RU42S-C-A100SALE
RU42S-C-A200SALE
RU42S-C-D24SALE
RU42S-C-D110SALE
RU42S-CD-D24SALE
RU42S-CD-D48SALE
RU42S-D6SALE
RU42S-D24SALE
RU42S-D48SALE
RU42S-D-D6SALE
RU42S-D-D24SALE
RU42S-D-D110SALE
RU42V-NF-A200SALE
RU42V-NF-D6SALE
RU42V-NF-D100SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Contact Resistance Operate Time
(ms)
Release Time
(ms)
Contact Material Insulation Resistance
(MΩ)
Operating Temperature

฿ 167.00

฿ 143.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cLatching RelaySolder10-2441.4Standard FormSingleAg Alloy2-Pole10

฿ 260.00

฿ 223.00

RELAY CONTROL BOARD 1 Piece(s) Quote -For Signals2cLatching RelaySolder10-100–11041.4Standard FormSingleAg Alloy2-Pole-

฿ 167.00

฿ 143.00

RELAY SOCKET 10 Piece(s) Quote -Power2cLatching RelaySolder10-110–12041.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 143.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cLatching RelaySolder10-200–22041.4Standard FormSingleAg Alloy2-Pole-

฿ 167.00

฿ 143.00

RELAY SOCKET 10 Piece(s) 98 Day(s) -Power2cLatching RelaySolder10-220–24041.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 111.00

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals2cNASolder10-2441.4Standard FormSingleAg Alloy2-Pole100

฿ 167.00

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals2cNASolder10-100–11041.4Standard FormSingleAg Alloy2-Pole100

฿ 167.00

฿ 143.00

RELAY SOCKET 1 Piece(s) Same day -Power2cNASolder10-110–12041.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 143.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cNASolder10-200–22041.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 111.12

RELAY 1 Piece(s) Same day -Power2cNASolder10-220–24041.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 111.12

RELAY SOCKET 1 Piece(s) Same day -Power2cNASolder1012-41.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 111.00

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals2cNASolder1024-41.4Standard FormSingleAg Alloy2-Pole-

฿ 167.00

฿ 143.00

RELAY SOCKET 10 Piece(s) Quote -Power2cNASolder1048-41.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 143.00

RELAY SOCKET 10 Piece(s) Quote -Power2cNASolder10110-41.4Standard FormSingleAg Alloy2-Pole10

฿ 203.00

฿ 173.99

RELAY SOCKET 10 Piece(s) Quote -Power2cNASolder1012-41.4With Forward Polarity DiodeSingleAg Alloy2-Pole10

฿ 203.00

฿ 142.24

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals2cNASolder1024-41.4With Forward Polarity DiodeSingleAg Alloy2-Pole-

฿ 345.00

฿ 296.01

RELAY CONTROL BOARD 1 Piece(s) Quote -For Signals2cNASolder10-100–11041.4With CR CircuitSingleAg Alloy2-Pole-

฿ 410.00

฿ 351.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cNASolder10-200–22041.4With CR CircuitSingleAg Alloy2-Pole-

฿ 167.00

฿ 143.00

RELAY SOCKET 10 Piece(s) Quote -Power2cLatching RelaySolder1012-41.4Standard FormSingleAg Alloy2-Pole10

฿ 167.00

฿ 143.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cLatching RelaySolder1024-41.4Standard FormSingleAg Alloy2-Pole-

฿ 167.00

฿ 143.00

RELAY SOCKET 10 Piece(s) Quote -Power2cLatching RelaySolder10110-41.4Standard FormSingleAg Alloy2-Pole10

฿ 203.00

฿ 173.99

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cLatching RelaySolder1024-41.4With Forward Polarity DiodeSingleAg Alloy2-Pole-

฿ 143.00

฿ 95.57

RELAY 1 Piece(s) Same day -Power2cNASolder10220-41.4Standard FormSingle-2-Pole10

฿ 143.00

฿ 122.99

RELAY 1 Piece(s) 4 Day(s) 10Power2cNASolder1024-41.4Standard FormSingle-2-Pole10

฿ 143.00

฿ 122.99

UNIVERSAL RELAY 10 Piece(s) Quote 10Power2cNASolder1048-41.4Standard Form×SingleAgSnOln2-Pole10

฿ 345.00

฿ 296.01

RELAY CONTROL BOARD 1 Piece(s) Quote -For Signals2cLatching RelaySolder10-100–11041.4With CR CircuitSingleAg Alloy2-Pole-

฿ 410.00

฿ 351.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals2cLatching RelaySolder10-200–22041.4With CR CircuitSingleAg Alloy2-Pole-

฿ 195.00

฿ 167.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cLatching RelaySolder6-2441.4Standard FormSingleAg4-Pole10

฿ 180.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cLatching RelaySolder6-100–11041.4Standard FormSingleAg4-Pole-

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder6-110–12041.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cLatching RelaySolder6-200–22041.4Standard FormSingleAg4-Pole-

฿ 195.00

฿ 167.00

RELAYSOCKET 10 Piece(s) 4 Day(s) -Power4cLatching RelaySolder6-220–24041.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 130.01

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals4cNASolder6-2441.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cNASolder6-100–11041.4Standard FormSingleAg4-Pole-

฿ 195.00

RELAY SOCKET 10 Piece(s) 4 Day(s) -Power4cNASolder6-110–12041.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cNASolder6-200–22041.4Standard FormSingleAg4-Pole-

฿ 195.00

฿ 130.01

RELAY 1 Piece(s) Same day -Power4cNASolder6-220–24041.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder66-41.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) 4 Day(s) -Power4cNASolder612-41.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 130.01

RELAY 1 Piece(s) Same day -For Signals4cNASolder624-41.4Standard FormSingleAg4-Pole-

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) 4 Day(s) -Power4cNASolder648-41.4Standard FormSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder6110-41.4Standard FormSingleAg4-Pole10

฿ 100.00

RELAY SOCKET 1 Piece(s) Quote -Power4cNASolder66-41.4With Forward Polarity DiodeSingleAg4-Pole10

฿ 232.00

฿ 199.01

RELAY SOCKET 1 Piece(s) Same day -Power4cNASolder612-41.4With Forward Polarity DiodeSingleAg4-Pole10

฿ 232.00

฿ 199.01

RELAYCONTROLBOARD 1 Piece(s) Same day -For Signals4cNASolder624-41.4With Forward Polarity DiodeSingleAg4-Pole-

฿ 232.00

฿ 199.01

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder6110-41.4With Forward Polarity DiodeSingleAg4-Pole10

฿ 375.00

฿ 321.00

RELAY CONTROL BOARD 1 Piece(s) Quote -For Signals4cNASolder6-100–11041.4With CR CircuitSingleAg4-Pole-

฿ 432.00

฿ 370.01

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder6-110–12041.4With CR CircuitSingleAg4-Pole10

฿ 432.00

฿ 287.80

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals4cNASolder6-200–22041.4With CR CircuitSingleAg4-Pole-

฿ 432.00

฿ 370.01

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder6-220–24041.4With CR CircuitSingleAg4-Pole10

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder612-41.4Standard FormSingleAg4-Pole10

฿ 195.00

RELAY CONTROL BOARD 1 Piece(s) Same day -For Signals4cLatching RelaySolder624-41.4Standard FormSingleAg4-Pole-

฿ 195.00

฿ 167.00

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder6110-41.4Standard FormSingleAg4-Pole10

฿ 232.00

฿ 199.01

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cLatching RelaySolder624-41.4With Forward Polarity DiodeSingleAg4-Pole-

฿ 173.00

฿ 115.56

RELAY 1 Piece(s) Same day -Power4cNASolder624-41.4--Single--10

฿ 173.00

฿ 115.56

RELAY 1 Piece(s) Same day -Power4cNASolder6220-41.4Standard FormSingle-2-Pole10

฿ 173.00

฿ 149.00

RELAY 1 Piece(s) 4 Day(s) 10Power4cNASolder624-41.4Standard FormSingle-4-Pole10

฿ 173.00

฿ 149.00

UNIVERSAL RELAY 10 Piece(s) Quote 10Power4cNASolder10110-41.4Standard Form×SingleAuAg/Ag4-Pole10

฿ 375.00

฿ 321.00

RELAY CONTROL BOARD 1 Piece(s) Quote -For Signals4cLatching RelaySolder6-100–11041.4With CR CircuitSingleAg4-Pole-

฿ 397.00

฿ 339.99

RELAY CONTROL BOARD 1 Piece(s) Quote -For Signals4cLatching RelaySolder6-200–22041.4With CR CircuitSingleAg4-Pole-

฿ 353.00

฿ 303.02

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cNASolder3-100–11041.4Standard FormTwinAgNi4-Pole100

฿ 353.00

฿ 303.02

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cNASolder3-200–22041.4Standard FormTwinAgNi4-Pole100

฿ 353.00

฿ 303.02

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cNASolder324-41.4Standard FormTwinAgNi4-Pole10

฿ 353.00

฿ 303.02

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder3110-41.4Standard FormTwinAgNi4-Pole10

฿ 397.00

฿ 339.99

RELAY CONTROL BOARD 10 Piece(s) Quote -For Signals4cNASolder324-41.4With Forward Polarity DiodeTwinAgNi4-Pole10

฿ 397.00

฿ 339.99

RELAY SOCKET 10 Piece(s) Quote -Power4cNASolder348-41.4With Forward Polarity DiodeTwinAgNi4-Pole10

฿ 353.00

฿ 303.02

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder36-41.4Standard FormTwinAgNi4-Pole10

฿ 353.00

฿ 303.02

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder324-41.4Standard FormTwinAgNi4-Pole10

฿ 353.00

฿ 303.02

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder348-41.4Standard FormTwinAgNi4-Pole10

฿ 397.00

฿ 339.99

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder36-41.4With Forward Polarity DiodeTwinAgNi4-Pole10

฿ 397.00

฿ 339.99

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder324-41.4With Forward Polarity DiodeTwinAgNi4-Pole10

฿ 397.00

฿ 339.99

RELAY SOCKET 10 Piece(s) Quote -Power4cLatching RelaySolder3110-41.4With Forward Polarity DiodeTwinAgNi4-Pole10

฿ 310.00

฿ 266.01

RELAY SOCKET 10 Piece(s) Quote -Power4cNAFor PCB3-200–22039Standard Form×TwinAgNi4-Pole10

฿ 310.00

฿ 266.01

RELAY SOCKET 10 Piece(s) Quote -Power4cNAFor PCB36-39Standard Form×TwinAgNi4-Pole10

฿ 310.00

฿ 266.01

RELAY SOCKET 10 Piece(s) Quote -Power4cNAFor PCB3100-39Standard Form×TwinAgNi4-Pole10

Loading...

  1. 1
 

Basic Information

Representative Standard CE / UL / CUL / TUV / CSA Dimension width(mm) 21 Dimension depth(mm) 27.5