RJ Series Slim Power Relay

Brand :
IDEC

Caution

    Product Description

    [Features]
    · Small and slim power relay with excellent durability and high contact allowable current.
    · Compact size with 12.7 mm thickness and high contact allowable current.
    · RJIS (for 1 pole): 12A.
    · RJ2S (for 2 pole): 12A.
    · Bidirectional high brightness operation display LED standard equipped (excluding simple model).
    · Easy light status checking and visibility due to unique light guide construction.
    · Excellent electrical and mechanical durability.
    · Electrical durability: 200,000 or more (AC load).
    · Mechanical durability: 30,000,000 or more (AC coil).
    · Standard polarity and reverse polarity diode-included types and CR circuit-included types available.
    · Diode properties for all voltages are reverse breakdown voltage of 1,000V.
    · UL, CSA certified, and EN standards compliant.
    · Lloyd's Register of Shipping certified.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RJ Series Slim Power Relay | IDEC | MISUMI Thailand