MELSEC-F Series Handy Programming Panel

Caution
Product Description
Small size and lightweight Handy Programming Panel with a large LCD screen.
[Features]
· Allows for creation of programs in list format.
· Can store up to 15 programs.
· Monitors the buffer memory of the special block.
· Failure diagnostic function and test function are equipped to make it easy to perform maintenance and debugging operations.
· Menu display can be switched between Japanese, English and Chinese (Simplified).
[Applications]
· Sequencer programming, device monitor.
Handy Programming Panel FX-30P Features
1: Compact, lightweight, and excellent cost performance.
2: Large, clear liquid crystal screen (21 characters × 8 lines).
3: Programming in list format.
4: Sequencer device monitoring.
5: Buffer memory monitoring for special blocks.
6: Failure diagnosis and test functions equipped for easy maintenance and debugging.
7: Permitting program transfer between FX-30P and personal computer software for verification.
- *Only GX Developer of Ver. 8.72A or later, FX-30P of Ver. 1.10 or later, GX Works2 of Ver. 1.91 or later, and FX30P of Ver. 1.50 or later, are supported.
Handy Programming Panel FX-30P Functions
| Item | Function | |
|---|---|---|
| Programming Function | Reading, writing, inserting, deleting, device monitoring, test, program check, etc., in list format. | |
| Display Capability | 21 characters × 8 lines (with backlight) | |
| How To Edit Programs | Edit programs directly in the sequencer memory, or read them out to the FX-30P’s built-in memory for editing offline. | |
| Program Retention Function | A program is retained in the built-in RAM using batteries (life: approx. 5 years at an ambient temperature of 25°C). Up to 15 programs can be retained in the built-in flash memory. | |
| Memory | Program Capacity | Built-in RAM: Up to 64k steps * Retained in the RAM using batteries (for approx. 5 years at an ambient temperature of 25°C). |
| Built-in flash memory: Up to 15 programs can be saved. Allowable number of writes: 100,000 writes | ||
| Data Retained In FX-30P | Display language setting (Japanese/English/Chinese), contrast, buzzer volume, brightness adjustment, screen saver, HPP protect key (saved in the flash memory) | |
| Supported Sequencers | FX0, FX0S, FX0N, FX1S, FX1N, FX2N, FX1NC, FX2NC, FX3S, FX3G, FX3GC, FX3U, FX3UC, Series. A connection cable for the listed sequencers (FX-20P-CAB0) is bundled. You need the optional cable FX-20P-CAB (1.5 m) to connect to an FX1, FX2 or FX2C sequencer. | |
| Accessory | FX-20P-CAB0 Type Sequencer Connection Cable (1.5 m) | |
System Configuration

System configuration image
Version Update
You can update your FX-30P to the latest version by downloading the "FX-30P Firmware Update Tool Set" free of charge from Mitsubishi Electric’s FA website.