MELSEC-F series memory

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-F series memory.
[Features]
· Flash memory, EEPROM memory do not require battery backup.
· Writable with a sequencer.
· With writing error prevention protection switch.
[Applications]
· Program writing and transfer.
Features of FX3U-FLROM-16/FX3U-FLROM-64 flash memory cassette for FX3U/FX3UC

FX3U-FLROM-64
Writable with a sequencer, flash memory does not require backup battery.
With writing error prevention protection switch.
Memory capacity
FX3U-FLROM-16: 16,000 steps
FX3U-FLROM-64: 64,000 steps
FX3U-FLROM-16/FX3U-FLROM-64 Common Specifications
| Applicable sequencer | FX3U, FX3UC |
|---|---|
| Memory type | Flash memory |
Features of FX3U-FLROM-64L flash memory cassette with loader function for FX3U/FX3UC

FX3U-FLROM-64L
Writable with a sequencer, flash memory with loader function does not require backup battery.
With writing error prevention protection switch.
FX3U-FLROM-64L specifications
| Applicable sequencer | FX3U, FX3UC (Ver. 2.20 and later) |
|---|---|
| Memory type | Flash memory |
| Memory capacity | 64000 steps |
Features of FX3G-EEPROM-32L EEPROM memory with loader function for FX3S/FX3G

FX3G-EEPROM-32L
EEPROM memory with loader function that is writable with a PLC.
With writing error prevention protection switch.
FX3G-EEPROM-32L specifications
| Applicable sequencer | FX3S, FX3G |
|---|---|
| Memory type | EEPROM memory |
| Memory capacity | 32,000 steps Up to 16,000 steps (program capacity is 4,000 steps) usable when connected to FX3S. |