MELSEC-F Series Input/Output Cable Self-Build Connector

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-F series input/output cable self-build connector.
[Features]
· Product lineup includes connectors for flat cables and for discrete wires.
[Applications]
· Suitable for connector input/output expansion blocks.
Features of Input/Output Cable Self-Build Connector, 20-Pin Type

FX2C-I/O-CON

FX2C-I/O-CON-S, FX2C-I/O-CON-SA
Input/Output Cable Self-Build Connector, 20-Pin Type Specifications
| Type Name | Contents |
|---|---|
| ◆ Input/Output Cable Self-Build Connector, 20-Pin Type (Use Your Own Cable and Crimp Tools) | |
| FX2C-I/O-CON | ● AWG28 connector for ribbon cables (0.1 mm2): 10-unit set · Crimp connector: FRC2-A020-3OS 1.27 pitch 20-pin · Crimp tool: sold separately by DDK Ltd. 357J-4674D body 357J-4664N attachment |
| (1) FX2C-I/O-CON-S (2) FX2C-I/O-CON-SA | (1) Discrete wire connector AWG22 (0.3 mm2): 5 sets · Housing: HU-200S2-001 · Crimp contact: HU-411S · Crimp tool: sold separately by DDK Ltd. 357J-5538 |
| (2) Discrete wire connector AWG20 (0.5 mm2): 5 sets · Housing: HU-200S2-001 · Crimp contact: HU-411SA · Crimp tool: sold separately by DDK Ltd. 357J-13963 | |
Features of Input/Output Cable Self-Build Connector, 40-Pin Type

FX-I/O-CON2

FX-I/O-CON2-S, FX-I/O-CON2-SA
Input/Output Cable Self-Build Connector, 40-Pin Type Specifications
| Type Name | Contents |
|---|---|
| ◆ Input/Output Cable Self-Build Connector, 40-Pin Type (Use Your Own Cable and Crimp Tools) | |
| FX-I/O-CON2 (for FX2NC-64ET) | ● AWG28 connector for ribbon cables (0.1 mm2): 2-unit set · Crimp connector: FRC2-A040-3OS 1.27 pitch 40-pin · Crimp tool: sold separately by DDK Ltd. 357J-4674D body 357J-4664N attachment |
| (1) FX-I/O-CON2-S (2) FX-I/O-CON2-SA (for FX2NC-64ET and FX3U-2HC) | (1) Discrete wire connector AWG22 (0.3 mm2): 2 sets · Housing: HU-400S2-001 · Crimp contact: HU-411S · Crimp tool: sold separately by DDK Ltd. 357J-5538 |
| (2) Discrete wire connector AWG20 (0.5 mm2): 2 sets · Housing: HU-400S2-001 · Crimp contact: HU-411SA · Crimp tool: Sold separately by DDK Ltd. 357J-13963 | |