MELSEC-F Series Sequencer Training Device

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-F series sequencer training device / simulation unit.
[Features]
· Device for sequence basic training using an input/output device for FA.
· Simple mechanism that allows for confirmation of basic commands and applied commands.
· Equipped with FX3G sequencer. Can be used for training on wiring electric devices, such as switches and lamps.
· You can simulate a more realistic environment for training using the same device as the actual one used on site.
[Applications]
· Convenient for supporting sequencer control training.
FX-I/O-DEMO2 Type Training Device Features

FX-I/O-DEMO2
- Device for basic sequence training using a factory automation input/output devices.
- You can practice wiring switches, lights and other electrical devices.
- Learn sequence controls using the same factory automation sensors and lights as used in real systems.
FX-I/O-DEMO2 Type Training Machine Specifications
| Product Configuration | Wiring Training Unit | · 24 V DC power supply · Lights, switches (push buttons) and relays · Wires and screwdriver |
|---|---|---|
| Sequence Training Unit | · FX3G-14MR/ES Type FX3G Series Sequencer · Switches (push button, toggle, limit, selector), proximity sensors and lights, buzzers, motors, solenoid switches, relays and electromagnetic valves | |
| Textbook | FX-NYUM-TEXT2: "Your First PLC Introduction (for Beginners)" | |
| Accessories | · PC connection USB cable (length approx. 3 m) · Power cable (length approx. 2 m) · Storage box · FX3G series micro sequencer hardware manual | |
| Programming Tools | The customer must already have, or purchase, the PC programming software "GX Works2" or "GX Developer." | |
| Power Supply | 100 V AC, 50/60 Hz, 35 W (sequence training unit), 15 W (wiring training unit) | |
| Box Dimension (Weight) | 500 W × 250 D × 240 H mm (Approx. 8 kg) | |
FX3U-32MR-SET Type Simulation Unit Features

FX3U-32MR-SET
- Simple training equipment that lets you check the operations of basic commands and advanced commands.
- Check the operations of sequence commands using the high-performance FX3U sequencer and simulated input switches.
FX3U-32MR-SET Type Simulation Unit Specifications
| Product Configuration | Sequence Training Unit | · FX3U-32MR/ES type FX3U series sequencer · Simulation input switches · FX-30P type handy programming panel (with connection cables) |
|---|---|---|
| Textbook | · FX-NYUM-TEXT2: "Your First PLC Introduction (for Beginners)" · FX3U-PROG-TEXT2: "Discovering Control (The Basics)" | |
| Accessories | · RS-422/USB conversion cable for PC connection (FX-USB-AW: approx. 3 m long) · Power cable with handy switch (approx. 2 m long) · Storage box · FX-USB-AW user’s manual · FX-30P installation manual · FX3U series micro sequencer hardware manual | |
| Programming Tools | This training equipment comes with an FX-30P Type Handy Programming Panel. The customer must already have, or purchase, the PC programming software "GX Works2" or "GX Developer." | |
| Power Supply | 100 V AC, 50/60 Hz, 35 W | |
| Box Dimension (Weight) | 330W × 180D × 130H mm (Approx. 2.5 kg) | |