30V Flexible Power Cable for Sensor Signals, Unshielded - VCTF-22

Caution
Product Description
- Power cable VCTF-22 series from KURAMO ELECTRIC.
- 300V PSE standard power supply cable.
- The characteristic feature of this cable is its flexibility.
- Using for wiring to various types of small-sized electrical equipment and wiring machines.
- Operating Temperature Range of power cable is -40 ~ 60°C.
- The bending radius is 4 times or more of the cable diameter. (Fixed)
- The number of cores can be selected up to 20 cores.
- The Insulation body materials are made of PVC.
Product Feature Details
Certification
- <PS>E (applied to 0.75 mm2 or more)
Operating temperature range
- When fixed: -40 to 60°C*
Bending radius
- When fixed: Recommended at least 4 times the cable outer diameter
Structural Overview
| Conductor | Annealed copper wire |
|---|---|
| Insulator | Vinyl mixture |
| Twisted | Stranded wire cores in a round shape |
| Tape | 8 cores or more wound with multiple layers of tape |
| Sheath | Flexible vinyl mixture (black) |
Technical Information & Design Ideas
Technical Data
| Cable type | Japan |
|---|---|
| Compatible size | 0.75 to 2 mm2^* |
| Rated voltage | 300V |
| Rated temperature | 60°C |
| Test voltage | 2,000 V AC/1 min |
| Flame retardancy | 60° incline |
| Compatible standards | Electrical Appliances and Materials Safety Act of Japan |
* Electrical Appliances and Materials Safety Act of Japan is not applied to 0.5 mm², so please use it for low current circuits such as signal and communication circuits.
Specifications Table
| Conductor | Insulation | Number of cores | Sheath outer diameter (approx. mm) | Approximate Weight (kg/km) | |
|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) <Configuration> | Outer diameter (approx. mm) | |||
| 0.5 mm2 | 0.9 <20/0.18> | 1.9 | 2 | 5.8 | 45 |
| 3 | 6.1 | 55 | |||
| 4 | 6.6 | 65 | |||
| 6 | 7.7 | 90 | |||
| 8 | 8.6 | 100 | |||
| 10 | 9.7 | 120 | |||
| 12 | 10.0 | 140 | |||
| 16 | 11.0 | 175 | |||
| 20 | 12.5 | 210 | |||
| 30 | 14.5 | 305 | |||
| 0.75 mm2 | 1.1 <30/0.18> | 2.3 | 2 | 6.6 | 60 |
| 3 | 7.0 | 70 | |||
| 4 | 7.6 | 85 | |||
| 6 | 8.9 | 120 | |||
| 8 | 10.0 | 140 | |||
| 10 | 11.5 | 170 | |||
| 12 | 11.5 | 190 | |||
| 16 | 13.0 | 245 | |||
| 20 | 14.5 | 305 | |||
| 30 | 17.0 | 435 | |||
| 1.25 mm2 | 1.5 <50/0.18> | 2.7 | 2 | 7.4 | 80 |
| 3 | 7.8 | 95 | |||
| 4 | 8.5 | 115 | |||
| 6 | 10.0 | 165 | |||
| 8 | 11.5 | 190 | |||
| 10 | 13.0 | 240 | |||
| 12 | 13.5 | 275 | |||
| 16 | 15.0 | 355 | |||
| 20 | 17.0 | 440 | |||
| 30 | 20.0 | 640 | |||
| 2 mm2 | 1.8 <37/0.26> | 3.0 | 2 | 8.0 | 100 |
| 3 | 8.5 | 125 | |||
| 4 | 9.2 | 155 | |||
| 6 | 11.0 | 220 | |||
| 8 | 12.5 | 260 | |||
| 10 | 14.5 | 330 | |||
| 12 | 15.0 | 370 | |||
| 16 | 16.5 | 490 | |||
| 20 | 18.5 | 600 | |||
| 30 | 22.0 | 880 | |||
Product Properties
Characteristic Radar Chart

Electrical Characteristics
| Conductor | Number of cores | Electrical Characteristics | ||
|---|---|---|---|---|
| Nominal cross-sectional area | Allowable current (A) | Conductor resistance 20°C (Ω/km) | Insulation Resistance 20°C (MΩ/km) | |
| 0.5 mm2 | 2 | 5 | 37.8 or less | 5 or more |
| 3 | 5 | |||
| 4 | 5 | |||
| 6 | 4 | |||
| 8 | 4 | |||
| 10 | 3 | |||
| 12 | 3 | |||
| 16 | 3 | |||
| 20 | 3 | |||
| 30 | 2 | |||
| 0.75 mm2 | 2 | 7 | 25.1 or less | 5 or more |
| 3 | 7 | |||
| 4 | 7 | |||
| 6 | 6 | |||
| 8 | 5 | |||
| 10 | 5 | |||
| 12 | 4 | |||
| 16 | 4 | |||
| 20 | 4 | |||
| 30 | 3 | |||
| 1.25 mm2 | 2 | 12 | 15.1 or less | 5 or more |
| 3 | 12 | |||
| 4 | 12 | |||
| 6 | 8 | |||
| 8 | 7 | |||
| 10 | 7 | |||
| 12 | 6 | |||
| 16 | 6 | |||
| 20 | 5 | |||
| 30 | 4 | |||
| 2 mm2 | 2 | 17 | 9.79 or less | 5 or more |
| 3 | 17 | |||
| 4 | 17 | |||
| 6 | 11 | |||
| 8 | 9 | |||
| 10 | 9 | |||
| 12 | 8 | |||
| 16 | 7 | |||
| 20 | 7 | |||
| 30 | 6 | |||
About allowable current
- The allowable current values are calculated values at an ambient temperature of 30°C when the cable is installed in a single line in the air, and are not guaranteed values.
- If the ambient temperature is 30°C or higher, multiply the allowable current value by the current reduction factor in the table below.
- The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (°C) | 30 | 35 | 40 | 45 | 50 | 55 |
|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Wire Core Identification
| Number of wire cores | Wire Core Identification Method |
|---|---|
| 12 contacts or less | Insulator coloring method (in the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green) |
| 13 or more cores | Numbering method (continuous display of 1, 2, 3, 4 and more on the surface of the white insulator) |
* Black, white, red, green/yellow available for 4 cores
Structure
■Example: 12 x 0.75 mm²

Drawing / external appearance example / mounting example
Example of Installation
