1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronics robot cable 600 V EXT-TypeII/2501 LF

Electronics robot cable 600 V EXT-TypeII/2501 LF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

600V compatible high-performance general purpose robot cable

[Features]
▪ UL, cUL shared, general purpose robot cable (Category: AVLV2, AVLV7).
▪ Compliant with ULVW-1, cULFT1 flame retardant.
· Use of a flexible vinyl material that is oil, heat, and flame resistant

 
Part Number
600V EXT-TYPEII/2501 LF 2X14AWG-1
600V EXT-TYPEII/2501 LF 2X14AWG-2
600V EXT-TYPEII/2501 LF 2X14AWG-3
600V EXT-TYPEII/2501 LF 2X14AWG-4
600V EXT-TYPEII/2501 LF 2X14AWG-5
600V EXT-TYPEII/2501 LF 2X14AWG-6
600V EXT-TYPEII/2501 LF 2X14AWG-7
600V EXT-TYPEII/2501 LF 2X14AWG-8
600V EXT-TYPEII/2501 LF 2X14AWG-9
600V EXT-TYPEII/2501 LF 2X14AWG-10
600V EXT-TYPEII/2501 LF 2X14AWG-11
600V EXT-TYPEII/2501 LF 2X14AWG-12
600V EXT-TYPEII/2501 LF 2X14AWG-13
600V EXT-TYPEII/2501 LF 2X14AWG-14
600V EXT-TYPEII/2501 LF 2X14AWG-15
600V EXT-TYPEII/2501 LF 2X14AWG-16
600V EXT-TYPEII/2501 LF 2X14AWG-17
600V EXT-TYPEII/2501 LF 2X14AWG-18
600V EXT-TYPEII/2501 LF 2X14AWG-19
600V EXT-TYPEII/2501 LF 2X14AWG-20
600V EXT-TYPEII/2501 LF 2X14AWG-21
600V EXT-TYPEII/2501 LF 2X14AWG-22
600V EXT-TYPEII/2501 LF 2X14AWG-23
600V EXT-TYPEII/2501 LF 2X14AWG-24
600V EXT-TYPEII/2501 LF 2X14AWG-25
600V EXT-TYPEII/2501 LF 2X14AWG-26
600V EXT-TYPEII/2501 LF 2X14AWG-27
600V EXT-TYPEII/2501 LF 2X14AWG-28
600V EXT-TYPEII/2501 LF 2X14AWG-29
600V EXT-TYPEII/2501 LF 2X14AWG-30
600V EXT-TYPEII/2501 LF 2X14AWG-31
600V EXT-TYPEII/2501 LF 2X14AWG-32
600V EXT-TYPEII/2501 LF 2X14AWG-33
600V EXT-TYPEII/2501 LF 2X14AWG-34
600V EXT-TYPEII/2501 LF 2X14AWG-35
600V EXT-TYPEII/2501 LF 2X14AWG-36
600V EXT-TYPEII/2501 LF 2X14AWG-37
600V EXT-TYPEII/2501 LF 2X14AWG-38
600V EXT-TYPEII/2501 LF 2X14AWG-39
600V EXT-TYPEII/2501 LF 2X14AWG-40
600V EXT-TYPEII/2501 LF 2X14AWG-41
600V EXT-TYPEII/2501 LF 2X14AWG-42
600V EXT-TYPEII/2501 LF 2X14AWG-43
600V EXT-TYPEII/2501 LF 2X14AWG-44
600V EXT-TYPEII/2501 LF 2X14AWG-45
600V EXT-TYPEII/2501 LF 2X14AWG-46
600V EXT-TYPEII/2501 LF 2X14AWG-47
600V EXT-TYPEII/2501 LF 2X14AWG-48
600V EXT-TYPEII/2501 LF 2X14AWG-49
600V EXT-TYPEII/2501 LF 2X14AWG-50
600V EXT-TYPEII/2501 LF 2X14AWG-51
600V EXT-TYPEII/2501 LF 2X14AWG-52
600V EXT-TYPEII/2501 LF 2X14AWG-53
600V EXT-TYPEII/2501 LF 2X14AWG-54
600V EXT-TYPEII/2501 LF 2X14AWG-55
600V EXT-TYPEII/2501 LF 2X14AWG-56
600V EXT-TYPEII/2501 LF 2X14AWG-57
600V EXT-TYPEII/2501 LF 2X14AWG-58
600V EXT-TYPEII/2501 LF 2X14AWG-59
600V EXT-TYPEII/2501 LF 2X14AWG-60
600V EXT-TYPEII/2501 LF 2X14AWG-61
600V EXT-TYPEII/2501 LF 2X14AWG-62
600V EXT-TYPEII/2501 LF 2X14AWG-63
600V EXT-TYPEII/2501 LF 2X14AWG-64
600V EXT-TYPEII/2501 LF 2X14AWG-65
600V EXT-TYPEII/2501 LF 2X14AWG-66
600V EXT-TYPEII/2501 LF 2X14AWG-67
600V EXT-TYPEII/2501 LF 2X14AWG-68
600V EXT-TYPEII/2501 LF 2X14AWG-69
600V EXT-TYPEII/2501 LF 2X14AWG-70
600V EXT-TYPEII/2501 LF 2X14AWG-71
600V EXT-TYPEII/2501 LF 2X14AWG-72
600V EXT-TYPEII/2501 LF 2X14AWG-73
600V EXT-TYPEII/2501 LF 2X14AWG-74
600V EXT-TYPEII/2501 LF 2X14AWG-75
600V EXT-TYPEII/2501 LF 2X14AWG-76
600V EXT-TYPEII/2501 LF 2X14AWG-77
600V EXT-TYPEII/2501 LF 2X14AWG-78
600V EXT-TYPEII/2501 LF 2X14AWG-79
600V EXT-TYPEII/2501 LF 2X14AWG-80
600V EXT-TYPEII/2501 LF 2X14AWG-81
600V EXT-TYPEII/2501 LF 2X14AWG-82
600V EXT-TYPEII/2501 LF 2X14AWG-83
600V EXT-TYPEII/2501 LF 2X14AWG-84
600V EXT-TYPEII/2501 LF 2X14AWG-85
600V EXT-TYPEII/2501 LF 2X14AWG-86
600V EXT-TYPEII/2501 LF 2X14AWG-87
600V EXT-TYPEII/2501 LF 2X14AWG-88
600V EXT-TYPEII/2501 LF 2X14AWG-89
600V EXT-TYPEII/2501 LF 2X14AWG-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire

฿ 411.73

CABLE 1 Piece(s) 5 Day(s) 1012.0814211.1NA

฿ 702.40

CABLE 1 Piece(s) 5 Day(s) 1022.0814211.1NA

฿ 993.06

CABLE 1 Piece(s) 5 Day(s) 1032.0814211.1NA

฿ 1,283.74

CABLE 1 Piece(s) 5 Day(s) 1042.0814211.1NA

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 1052.0814211.1NA

฿ 1,865.08

CABLE 1 Piece(s) 5 Day(s) 1062.0814211.1NA

฿ 2,155.74

CABLE 1 Piece(s) 5 Day(s) 1072.0814211.1NA

฿ 2,446.42

CABLE 1 Piece(s) 5 Day(s) 1082.0814211.1NA

฿ 2,737.09

CABLE 1 Piece(s) 5 Day(s) 1092.0814211.1NA

฿ 3,027.75

CABLE 1 Piece(s) 5 Day(s) 10102.0814211.1NA

฿ 3,318.42

CABLE 1 Piece(s) 5 Day(s) 10112.0814211.1NA

฿ 3,609.09

CABLE 1 Piece(s) 5 Day(s) 10122.0814211.1NA

฿ 3,899.77

CABLE 1 Piece(s) 5 Day(s) 10132.0814211.1NA

฿ 4,190.43

CABLE 1 Piece(s) 5 Day(s) 10142.0814211.1NA

฿ 4,481.10

CABLE 1 Piece(s) 5 Day(s) 10152.0814211.1NA

฿ 4,771.77

CABLE 1 Piece(s) 5 Day(s) 10162.0814211.1NA

฿ 5,062.44

CABLE 1 Piece(s) 5 Day(s) 10172.0814211.1NA

฿ 5,353.11

CABLE 1 Piece(s) 5 Day(s) 10182.0814211.1NA

฿ 5,643.78

CABLE 1 Piece(s) 5 Day(s) 10192.0814211.1NA

฿ 5,934.45

CABLE 1 Piece(s) 5 Day(s) 10202.0814211.1NA

฿ 6,225.11

CABLE 1 Piece(s) 5 Day(s) 10212.0814211.1NA

฿ 6,515.78

CABLE 1 Piece(s) 5 Day(s) 10222.0814211.1NA

฿ 6,806.46

CABLE 1 Piece(s) 5 Day(s) 10232.0814211.1NA

฿ 7,097.13

CABLE 1 Piece(s) 5 Day(s) 10242.0814211.1NA

฿ 7,387.79

CABLE 1 Piece(s) 5 Day(s) 10252.0814211.1NA

฿ 7,678.46

CABLE 1 Piece(s) 5 Day(s) 10262.0814211.1NA

฿ 7,969.13

CABLE 1 Piece(s) 5 Day(s) 10272.0814211.1NA

฿ 8,259.81

CABLE 1 Piece(s) 5 Day(s) 10282.0814211.1NA

฿ 8,550.47

CABLE 1 Piece(s) 5 Day(s) 10292.0814211.1NA

฿ 8,841.14

CABLE 1 Piece(s) 5 Day(s) 10302.0814211.1NA

฿ 9,131.81

CABLE 1 Piece(s) 5 Day(s) 10312.0814211.1NA

฿ 9,422.48

CABLE 1 Piece(s) 5 Day(s) 10322.0814211.1NA

฿ 9,713.15

CABLE 1 Piece(s) 5 Day(s) 10332.0814211.1NA

฿ 10,003.82

CABLE 1 Piece(s) 5 Day(s) 10342.0814211.1NA

฿ 10,294.49

CABLE 1 Piece(s) 5 Day(s) 10352.0814211.1NA

฿ 10,585.15

CABLE 1 Piece(s) 5 Day(s) 10362.0814211.1NA

฿ 10,875.82

CABLE 1 Piece(s) 5 Day(s) 10372.0814211.1NA

฿ 11,166.50

CABLE 1 Piece(s) 5 Day(s) 10382.0814211.1NA

฿ 11,457.17

CABLE 1 Piece(s) 5 Day(s) 10392.0814211.1NA

฿ 11,747.83

CABLE 1 Piece(s) 5 Day(s) 10402.0814211.1NA

฿ 12,038.50

CABLE 1 Piece(s) 5 Day(s) 10412.0814211.1NA

฿ 12,329.17

CABLE 1 Piece(s) 5 Day(s) 10422.0814211.1NA

฿ 12,619.85

CABLE 1 Piece(s) 5 Day(s) 10432.0814211.1NA

฿ 12,910.51

CABLE 1 Piece(s) 5 Day(s) 10442.0814211.1NA

฿ 13,201.18

CABLE 1 Piece(s) 5 Day(s) 10452.0814211.1NA

฿ 13,491.85

CABLE 1 Piece(s) 5 Day(s) 10462.0814211.1NA

฿ 13,782.51

CABLE 1 Piece(s) 5 Day(s) 10472.0814211.1NA

฿ 14,073.19

CABLE 1 Piece(s) 5 Day(s) 10482.0814211.1NA

฿ 14,363.86

CABLE 1 Piece(s) 5 Day(s) 10492.0814211.1NA

฿ 14,654.53

CABLE 1 Piece(s) 5 Day(s) 10502.0814211.1NA

฿ 14,945.19

CABLE 1 Piece(s) 5 Day(s) 10512.0814211.1NA

฿ 15,235.86

CABLE 1 Piece(s) 5 Day(s) 10522.0814211.1NA

฿ 15,526.54

CABLE 1 Piece(s) 5 Day(s) 10532.0814211.1NA

฿ 15,817.21

CABLE 1 Piece(s) 5 Day(s) 10542.0814211.1NA

฿ 16,107.87

CABLE 1 Piece(s) 5 Day(s) 10552.0814211.1NA

฿ 16,398.54

CABLE 1 Piece(s) 5 Day(s) 10562.0814211.1NA

฿ 16,689.21

CABLE 1 Piece(s) 5 Day(s) 10572.0814211.1NA

฿ 16,979.89

CABLE 1 Piece(s) 5 Day(s) 10582.0814211.1NA

฿ 17,270.55

CABLE 1 Piece(s) 5 Day(s) 10592.0814211.1NA

฿ 17,561.22

CABLE 1 Piece(s) 5 Day(s) 10602.0814211.1NA

฿ 17,851.89

CABLE 1 Piece(s) 5 Day(s) 10612.0814211.1NA

฿ 18,142.55

CABLE 1 Piece(s) 5 Day(s) 10622.0814211.1NA

฿ 18,433.23

CABLE 1 Piece(s) 5 Day(s) 10632.0814211.1NA

฿ 18,723.90

CABLE 1 Piece(s) 5 Day(s) 10642.0814211.1NA

฿ 19,014.57

CABLE 1 Piece(s) 5 Day(s) 10652.0814211.1NA

฿ 19,305.23

CABLE 1 Piece(s) 5 Day(s) 10662.0814211.1NA

฿ 19,595.90

CABLE 1 Piece(s) 5 Day(s) 10672.0814211.1NA

฿ 19,886.58

CABLE 1 Piece(s) 5 Day(s) 10682.0814211.1NA

฿ 20,177.25

CABLE 1 Piece(s) 5 Day(s) 10692.0814211.1NA

฿ 20,467.91

CABLE 1 Piece(s) 5 Day(s) 10702.0814211.1NA

฿ 20,758.58

CABLE 1 Piece(s) 5 Day(s) 10712.0814211.1NA

฿ 21,049.25

CABLE 1 Piece(s) 5 Day(s) 10722.0814211.1NA

฿ 21,339.93

CABLE 1 Piece(s) 5 Day(s) 10732.0814211.1NA

฿ 21,630.59

CABLE 1 Piece(s) 5 Day(s) 10742.0814211.1NA

฿ 21,921.26

CABLE 1 Piece(s) 5 Day(s) 10752.0814211.1NA

฿ 22,211.93

CABLE 1 Piece(s) 5 Day(s) 10762.0814211.1NA

฿ 22,502.60

CABLE 1 Piece(s) 5 Day(s) 10772.0814211.1NA

฿ 22,793.27

CABLE 1 Piece(s) 5 Day(s) 10782.0814211.1NA

฿ 23,083.94

CABLE 1 Piece(s) 5 Day(s) 10792.0814211.1NA

฿ 23,374.61

CABLE 1 Piece(s) 5 Day(s) 10802.0814211.1NA

฿ 23,665.27

CABLE 1 Piece(s) 5 Day(s) 10812.0814211.1NA

฿ 23,955.95

CABLE 1 Piece(s) 5 Day(s) 10822.0814211.1NA

฿ 24,246.62

CABLE 1 Piece(s) 5 Day(s) 10832.0814211.1NA

฿ 24,537.29

CABLE 1 Piece(s) 5 Day(s) 10842.0814211.1NA

฿ 24,827.95

CABLE 1 Piece(s) 5 Day(s) 10852.0814211.1NA

฿ 25,118.62

CABLE 1 Piece(s) 5 Day(s) 10862.0814211.1NA

฿ 25,409.30

CABLE 1 Piece(s) 5 Day(s) 10872.0814211.1NA

฿ 25,699.96

CABLE 1 Piece(s) 5 Day(s) 10882.0814211.1NA

฿ 25,990.63

CABLE 1 Piece(s) 5 Day(s) 10892.0814211.1NA

฿ 26,281.30

CABLE 1 Piece(s) 5 Day(s) 10902.0814211.1NA

Loading...

Basic Information

Rated Voltage 600V Shield NA Properties Oil Resistance / Heat-Resistance
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Dark blue Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal For Power Supply Other Properties Flame retardant/Flexibility