Factory automation cable, VCTF 36SB series (shielded type), PSE compliant

Caution
- [End of standard certification applicability] For this product, the TR-CU (Customs Union Technical Regulations), for which we had previously obtained certification, has become difficult to renew due to recent international circumstances. Although "EAC" is indicated in the manufacturer catalog, it is not applicable. Thank you for your understanding.
Product Description
[Features]
· Oil resistance
· Noise resistance
· Flexibility
[Applications]
· Wiring between devices
· Wiring in switchboards
· Wiring in oil environments
· Wiring for locations requiring noise resistance
Product Feature Details
Structural Overview
| Items | Configuration |
|---|---|
| Conductor | Annealed copper wire |
| Insulator | Vinyl mixture / PVC |
| Twisted | Stranded wire cores in a round shape |
| Tape | 5 cores or more wound with multiple layers of tape |
| Shield | Tin-plated annealed copper wire braid |
| Sheath | Oil-resistant vinyl mixture (black) |
Certification
[PS] E (compatible with 0.75 mm2 or more)
Technical Information & Design Ideas
Technical Data
| Cable type | Japan |
|---|---|
| Compatible size | 0.75 to 2 mm2* |
| Rated voltage | 300V |
| Rated temperature | 60°C |
| Test voltage | 2,000 V AC, 1 min |
| Flame retardancy | 60° incline |
| Compatible standards | Electrical Appliances and Materials Safety Act of Japan |
*Electrical Appliances and Materials Safety Act of Japan is not applied to 0.5 mm2, so please use it for low current circuits such as signal and communication circuits.
Specifications Table
| Part number | Cross-sectional area (mm2) | Number of contacts | AWG size reference *Note 1 | Stranding structure (see diagram) | Number of wire cores | Overall diameter (mm) | Approximate Weight kg/km | Electrical characteristics | Conductor | Insulation | Wire core outer diameter approx. (mm) | Sheath | Standard | |||||||
| Allowable current A (30°C) *2 | Conductor resistance Ω/km (20°C) | Insulation Properties MΩkm (20°C) | Withstand voltage V/min | Configuration pcs./mm | Approx. outer diameter (mm) | Plating*3 | Thickness (mm) | Material*3 | Thickness (mm) | Material*3 | ||||||||||
| VCTF36SB | 0.5 | 2 | 20 | Core/Premises Cable | 2 | 6.5 | 65 | 5 | 37.8 or less | 5 or more 2 | 000 | 20/0.18 | 0.9 | None | 0.5 | PVC | 1.9 | 1 | PVC | - |
| 3 | 3 | 6.8 | 70 | 5 | 1 | |||||||||||||||
| 4 | 4 | 7.3 | 85 | 5 | 1 | |||||||||||||||
| 6 | 6 | 8.4 | 100 | 4 | 1 | |||||||||||||||
| 8 | 8 | 9.2 | 120 | 4 | 1 | |||||||||||||||
| 10 | 10 | 10.5 | 150 | 3 | 1 | |||||||||||||||
| 12 | 12 | 10.5 | 165 | 3 | 1 | |||||||||||||||
| 16 | 16 | 11.5 | 205 | 3 | 1 | |||||||||||||||
| 20 | 20 | 13 | 245 | 3 | 1 | |||||||||||||||
| 30 | 30 | 15 | 345 | 2 | 1.1 | |||||||||||||||
| 0.75 | 2 | 18 | 2 | 7.3 | 80 | 7 | 25.1 or less | 5 or more | 2000 | 30/0.18 | 1.1 | 0.6 | 2.3 | 1 | DENAN Act of Japan Supported | |||||
| 3 | 3 | 7.7 | 95 | 7 | 1 | |||||||||||||||
| 4 | 4 | 8.3 | 110 | 7 | 1 | |||||||||||||||
| 6 | 6 | 9.6 | 135 | 6 | 1 | |||||||||||||||
| 8 | 8 | 10.5 | 165 | 5 | 1 | |||||||||||||||
| 10 | 10 | 12 | 205 | 5 | 1 | |||||||||||||||
| 12 | 12 | 12.5 | 220 | 4 | 1 | |||||||||||||||
| 16 | 16 | 14 | 290 | 4 | 1 | |||||||||||||||
| 20 | 20 | 15 | 345 | 4 | 1.1 | |||||||||||||||
| 30 | 30 | 18 | 490 | 3 | 1.2 | |||||||||||||||
| 1.25 | 2 | 16 | 2 | 8.1 | 105 | 12 | 15.1 or less | 5 or more | 2000 | 50/0.18 | 1.5 | 0.6 | 2.7 | 1 | DENAN Act of Japan Supported | |||||
| 3 | 3 | 8.5 | 120 | 12 | 1 | |||||||||||||||
| 4 | 4 | 9.2 | 145 | 12 | 1 | |||||||||||||||
| 6 | 6 | 11 | 180 | 8 | 1 | |||||||||||||||
| 8 | 8 | 12 | 220 | 7 | 1 | |||||||||||||||
| 10 | 10 | 13.5 | 280 | 7 | 1.1 | |||||||||||||||
| 12 | 12 | 14 | 310 | 6 | 1.1 | |||||||||||||||
| 16 | 16 | 16 | 400 | 6 | 1.1 | |||||||||||||||
| 20 | 20 | 17.5 | 490 | 5 | 1.2 | |||||||||||||||
| 30 | 30 | 21 | 700 | 4 | 1.3 | |||||||||||||||
| 2.0 | 2 | 14 | 2 | 8.7 | 125 | 17 | 9.79 or less | 5 or more | 2000 | 37/0.26 | 1.8 | 0.6 | 3 | 1 | DENAN Act of Japan Supported | |||||
| 3 | 3 | 9.2 | 150 | 17 | 1 | |||||||||||||||
| 4 | 4 | 9.9 | 180 | 17 | 1 | |||||||||||||||
| 6 | 6 | 12 | 235 | 11 | 1 | |||||||||||||||
Product Properties

VCTF 36 (unshielded)
VCTF 36SB (shielded)Operating temperature range
When fixed: -30°C to +60°C **When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
When fixed / Recommended at least 4 times the cable outer diameterAbout allowable current
- The allowable current values are calculated values at an ambient temperature of 30°C when the cable is installed in a single line in the air, and are not guaranteed values.
- If the ambient temperature is 30°C or higher, multiply the allowable current value by the current reduction factor in the table below.
- The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (°C) | 30 | 35 | 40 | 45 | 50 | 55 |
|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Wire Core Identification
| Number of wire cores | Wire Core Identification Method | |
|---|---|---|
| 12 contacts or less | Insulator coloring method | In the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green |
| 13 or more cores | Numbering method | Continuous display of 1, 2, 3, 4, etc., on the surface of the white insulator |
Arrangement diagram

Structure

Example: VCTF 36SB 12 x 0.75 mm2
Instructions / Usage Examples
