(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-purpose cable and power cable with excellent environmental tolerance.
[Features]
·It has flexibility / oil resistance / heat resistance / noise resistance / flame retardancy / chemical resistance / water resistance / abrasion resistance / workability.
·Uses oil-resistant, heat-resistant, flame-retardant flexible vinyl sheath material.
·Sheath material is non-migratory to ABS and PS resin.
·0.75 to 2 mm2 compliant with the Electrical Appliances and Materials Safety Act of Japan. (0.5 mm2 is not counted as electrical supplies for regulatory purposes and should be used at less than 100 V).
[Applications]
·Ideal for factory wiring (control / control wiring).
·Used for hard work such as machining with oil such as metal processing / machining.
Wire Core Number | Conductor | Vinyl insulator | Oil resistant, heat-resistant, flame retardant flexible vinyl sheath | Approximate weight (kg/km) | Electrical characteristics | Allowable current (A) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Size (mm^2) | Configuration (Cable/mm) | Outer diameter (mm) | thickness (mm) | Outer diameter (mm) | thickness (mm) | Outer diameter approx. (mm) | Conductor resistance (Ω/km 20°C) | Insulation resistance (MΩkm 20°C) | Withstand Voltage (V/1 minute) | |||
2C | 0.5 | 20/0.18 | 0.9 | 0.5 | 1.9 | 1.0 | 5.8 | 44 | 37.8 or less | 5 or more | 1,000 | 5.0 |
3C | 1.0 | 6.1 | 50 | 5.0 | ||||||||
4C | 1.0 | 6.6 | 60 | 5.0 | ||||||||
5C | 1.0 | 7.1 | 70 | 5.0 | ||||||||
6C | 1.0 | 7.7 | 85 | 5.0 | ||||||||
7C | 1.0 | 7.7 | 90 | 5.0 | ||||||||
8C | 1.0 | 8.5 | 100 | 5.0 | ||||||||
10C | 1.0 | 9.8 | 120 | 5.0 | ||||||||
12C | 1.0 | 10.1 | 135 | 4.9 | ||||||||
16C | 1.0 | 11.1 | 170 | 4.4 | ||||||||
20C | 1.0 | 12.0 | 210 | 4.1 | ||||||||
24C | 1.1 | 13.8 | 260 | 4.0 | ||||||||
30C | 1.1 | 14.6 | 310 | 3.6 | ||||||||
2C | 0.75 | 30/0.18 | 1.1 | 0.6 | 2.3 | 1.0 | 6.6 | 60 | 25.1 or less | 5 or more | 1,000 | 7.0 |
3C | 1.0 | 7.0 | 70 | 7.0 | ||||||||
4C | 1.0 | 7.6 | 85 | 7.0 | ||||||||
5C | 1.0 | 8.2 | 100 | 7.0 | ||||||||
6C | 1.0 | 8.9 | 115 | 7.0 | ||||||||
7C | 1.0 | 8.9 | 125 | 7.0 | ||||||||
8C | 1.0 | 9.8 | 135 | 7.0 | ||||||||
10C | 1.0 | 11.4 | 165 | 6.9 | ||||||||
12C | 1.0 | 11.8 | 190 | 6.4 | ||||||||
16C | 1.0 | 13.0 | 240 | 5.8 | ||||||||
20C | 1.1 | 14.3 | 305 | 5.4 | ||||||||
24C | 1.2 | 16.4 | 370 | 5.2 | ||||||||
30C | 1.2 | 17.4 | 440 | 4.8 | ||||||||
2C | 1.25 | 50/0.18 | 1.5 | 0.6 | 2.7 | 1.0 | 7.4 | 75 | 15.1 or less | 5 or more | 1,000 | 12 |
3C | 1.0 | 7.8 | 95 | 12 | ||||||||
4C | 1.0 | 8.5 | 115 | 12 | ||||||||
5C | 1.0 | 9.3 | 135 | 11 | ||||||||
6C | 1.0 | 10.1 | 160 | 11 | ||||||||
7C | 1.0 | 10.1 | 175 | 10 | ||||||||
8C | 1.0 | 11.1 | 185 | 9.8 | ||||||||
10C | 1.0 | 13.0 | 235 | 9.4 | ||||||||
12C | 1.1 | 13.6 | 275 | 8.7 | ||||||||
16C | 1.1 | 15.1 | 350 | 7.9 | ||||||||
20C | 1.2 | 16.6 | 440 | 7.3 | ||||||||
2C | 2.0 | 37/0.26 | 1.8 | 0.6 | 3.0 | 1.0 | 8.0 | 95 | 9.79 or less | 5 or more | 1,000 | 17 |
3C | 1.0 | 8.5 | 120 | 17 | ||||||||
4C | 1.0 | 9.2 | 150 | 15 | ||||||||
5C | 1.0 | 10.1 | 180 | 14 | ||||||||
6C | 1.0 | 11.0 | 210 | 14 | ||||||||
7C | 1.0 | 11.0 | 230 | 13 | ||||||||
8C | 1.0 | 12.1 | 250 | 12 | ||||||||
10C | 1.1 | 14.4 | 320 | 12 | ||||||||
12C | 1.1 | 14.9 | 370 | 11 | ||||||||
16C | 1.2 | 16.7 | 485 | 10 | ||||||||
20C | 1.2 | 18.1 | 590 | 9.4 |
SUNLIGHT 3DX Cable for Electronic Equipment Wiring structural drawing
Sunlight 3DX, which was developed as a cable with added value of oil resistance, flame retardancy, and flexibility to VCTF. It has been used by customers for many years as a power cable for machine tools.
Part Number |
---|
サンライト6DX 1.25SQX2C-2 |
サンライト6DX 1.25SQX2C-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other Properties | Note | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 218.71 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | [600V] 600V | NA | Black | NA | 2 | Oil Resistance / Heat-Resistance / Cold Resistance / Abrasion Resistance / Chemical Resistance | 9.6 | PSE | [PVC (Polyvinyl Chloride)] PVC | [PVC (Polyvinyl Chloride)] PVC | - | - | - | - | - | - | - | - | - | - | - | - | - | Light resistance/water resistance | - | - | ||
฿ 327.10 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | [600V] 600V | NA | Black | NA | 3 | Oil Resistance / Heat-Resistance / Cold Resistance / Abrasion Resistance / Chemical Resistance | 9.6 | PSE | [PVC (Polyvinyl Chloride)] PVC | [PVC (Polyvinyl Chloride)] PVC | - | - | - | - | - | - | - | - | - | - | - | - | - | Light resistance/water resistance | - | - |
Loading...
How can we improve?
How can we improve?