Vinyl Flexible Round Cord VCTF Series

Brand :
ONAMBA

Caution

  • The model notation "BWG" indicates black/white/green.
  • For the "100 m products" with conductor cross-sectional area of "0.3 mm², 0.5 mm²", the manufacturer's label will state "VR" for the MISUMI sales model "VCTF". Please note that although the notation differs, it is the same product.

Product Description

[Features]
· Attractive appearance, with excellent flexibility, water resistance, heat resistance, and workability.
[Applications]
· Used for indoor compact electrical equipment with AC voltage of 300 V or less

Product Feature Details

■ Rating
  • Temperature: 60°C (HVCTF is 75°C)
  • voltage: 300 V or less
  • *The rated voltage is less than 100 V when wiring 0.3 mm2 and 0.5 mm2 between devices.

■ A product approved by the Electrical Appliances and Materials Safety Act of Japan
  • [PS] E JET marked product
  • *conductor cross-sectional area 0.75 mm2 or more

Compliant standards

  • JIS C3306 vinyl cord
 

Technical Information & Design Ideas

structure table

Part numberAWG
size
Guideline
Stranding structure
(see diagram)
Number of wire coresOverall diameter
Approx. mm
Approximate Weight
kg/km
Electrical characteristicsConductorInsulationWire core
Outer diameter
Approx. mm
SheathStandardSample
Provided
Product codeCross-sectional area
(mm²)
Number of contactsAllowable current
A (30°C)
Conductor resistance
Ω/km (20°C)
Insulation Properties
Ω/km (20°C)
Withstand voltage
V/min
Configuration
pcs./mm
Outer diameter
approx. mm
PlatingThickness
approx. mm
MaterialThickness
approx. mm
Material
VCTF0.3222Core/Premises
Cable
24.630463.2 or less5 or more50012/0.180.70None0.4PVC1.50.8PVC——
334.83540.8—
445.24030.8—
556.24031.0—
666.45031.0—
776.46031.0—
886.96531.0—
10107.78021.0—
12128.09021.0—
16169.111521.0—
202010.414021.2—
242411.718521.3—
303012.422021.3—
404013.725511.3—
0.522025.240637.8 or less50020/0.180.90.451.80.8—
335.54550.8—
445.95040.8—
556.86041.0—
667.37041.0—
777.38041.0—
888.09041.0—
10109.111031.0—
12129.613031.2—
161610.717031.2—
202011.822531.3—
242413.526031.3—
303014.230021.3—
404016.241521.5—
0.7521826.660725.1 or less100030/0.181.10.62.31.0DENAN Act of Japan—
3377071.0—
447.69071.0—
558.710061.2—
669.412051.2—
779.413051.2—
8810.114051.2—
101011.918051.3—
121212.321041.3—
141413.124041.3—
161613.727041.3—
20201534041.4—
242417.141041.5—
303018.146031.5—
1.2521627.4801215.1 or less50/0.181.50.62.71.0—
337.895121.0—
448.5120121.0—
559.814081.2—
6610.616081.2—
7710.618071.2—
8811.620071.3—
101013.726061.3—
121214.131061.4—
14141532061.4—
161615.837551.5—
202017.346051.5—
242419.758051.6—
303020.868541.6—
2.021428100179.79 or less37/0.261.80.63.01.0—
338.512017—
449.315017—
5510.6180101.2—
6611.7215101.3—
7711.72409—
8812.62709—
101015.135091.4—
121215.64158—
202018.862571.5—
3.521229.4150235.24 or less100045/0.322.50.63.71.0—
3310185231.0—
4410.9230231.0—
5.5210211.4234353.37 or less100070/0.323.10.64.71.0—
3312.1295351.0—
4413.5374351.0—
VCTF-BWG
(Black, white, green)
0.753183770725.1 or less100030/0.181.10.62.31.0—
1.2531637.8951215.1 or less50/0.181.50.62.71.0—
2.031438.5120179.79 or less37/0.261.80.63.01.0—
3.5312310185235.24 or less100045/0.322.50.63.71.0—
5.5310312.1295353.37 or less70/0.323.14.71.0—

Wire Core Identification

Insulator Arrangement Table

No.HueNo.HueNo.HueNo.Hue
1Black11Pink21Gray/Black31Blue/Black
2White12Light green22Gray/White32Sky/White
3Red13Purple23Gray/Red33Sky/Red
4Green14White/Black24Gray/Green34Sky/Green
5Yellow15White/Red25Gray/Orange35Sky/Orange
6Brown16White/Green26Yellow/Black36Pink/Black
7Blue17White/Yellow27Yellow/Gray37Peach/White
8Gray18White/Brown28Yellow/Red38Pink/Red
9Orange19White/Blue29Yellow/Green39Pink/Green
10Light Blue20White/Orange30Yellow/Orange40Pink/Orange
*The model notation "BWG" indicates Black/White/Green.

Surface display

Vinyl Flexible Round Cord VCTF Series Surface display

Cautions/Prohibitions

Precautions for Use

Do not use in environments that require sliding properties or continuous flexibility, such as cable carriers or robot arms.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Vinyl Flexible Round Cord VCTF Series | ONAMBA | MISUMI Thailand