(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses heat and oil resistant flexible vinyl sheathing.
• The sheathing has non-migratory properties against ABS and PS resin.
· Has excellent light, chemical, and abrasion resistance.
• Types with seven cores or less comply Electrical Appliance and Material Safety Laws of Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Overall Length (m) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,101.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 0.75 | 2 | 100 | 8.8 | ||
฿ 5,126.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 0.75 | 3 | 100 | 9.2 | ||
฿ 6,091.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 0.75 | 4 | 100 | 9.9 | ||
฿ 109.35 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 1 | 9.6 | ||
฿ 436.45 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 4 | 9.6 | ||
฿ 508.19 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 5 | 9.6 | ||
฿ 572.64 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 6 | 9.6 | ||
฿ 637.07 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 7 | 9.6 | ||
฿ 701.52 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 8 | 9.6 | ||
฿ 654.84 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 9 | 9.6 | ||
฿ 727.74 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 10 | 9.6 | ||
฿ 800.65 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 11 | 9.6 | ||
฿ 873.55 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 12 | 9.6 | ||
฿ 946.45 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 13 | 9.6 | ||
฿ 1,018.71 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 14 | 9.6 | ||
฿ 1,091.61 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 15 | 9.6 | ||
฿ 1,164.52 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 16 | 9.6 | ||
฿ 1,237.42 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 17 | 9.6 | ||
฿ 1,310.32 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 18 | 9.6 | ||
฿ 1,383.23 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 19 | 9.6 | ||
฿ 1,455.48 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 20 | 9.6 | ||
฿ 1,528.39 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 21 | 9.6 | ||
฿ 1,601.29 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 22 | 9.6 | ||
฿ 1,668.15 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 23 | 9.6 | ||
฿ 1,732.60 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 24 | 9.6 | ||
฿ 1,797.04 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 25 | 9.6 | ||
฿ 1,861.48 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 26 | 9.6 | ||
฿ 1,925.92 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 27 | 9.6 | ||
฿ 1,990.36 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 28 | 9.6 | ||
฿ 2,054.81 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 29 | 9.6 | ||
฿ 2,119.25 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 30 | 9.6 | ||
฿ 2,183.69 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 31 | 9.6 | ||
฿ 2,248.13 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 32 | 9.6 | ||
฿ 2,312.57 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 33 | 9.6 | ||
฿ 2,377.02 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 34 | 9.6 | ||
฿ 2,441.46 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 35 | 9.6 | ||
฿ 2,505.90 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 36 | 9.6 | ||
฿ 2,570.35 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 37 | 9.6 | ||
฿ 2,634.79 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 38 | 9.6 | ||
฿ 2,699.23 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 39 | 9.6 | ||
฿ 2,763.67 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 40 | 9.6 | ||
฿ 2,828.11 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 41 | 9.6 | ||
฿ 2,892.56 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 42 | 9.6 | ||
฿ 2,957.00 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 43 | 9.6 | ||
฿ 3,021.44 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 44 | 9.6 | ||
฿ 3,085.88 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 45 | 9.6 | ||
฿ 3,150.33 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 46 | 9.6 | ||
฿ 3,214.77 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 47 | 9.6 | ||
฿ 3,279.21 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 48 | 9.6 | ||
฿ 3,343.65 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 49 | 9.6 | ||
฿ 3,408.09 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 50 | 9.6 | ||
฿ 3,472.54 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 51 | 9.6 | ||
฿ 3,536.98 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 52 | 9.6 | ||
฿ 3,601.42 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 53 | 9.6 | ||
฿ 3,665.86 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 54 | 9.6 | ||
฿ 3,730.30 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 55 | 9.6 | ||
฿ 3,794.75 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 56 | 9.6 | ||
฿ 3,859.19 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 57 | 9.6 | ||
฿ 3,923.63 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 58 | 9.6 | ||
฿ 3,988.08 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 59 | 9.6 | ||
฿ 4,052.51 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 60 | 9.6 | ||
฿ 4,116.96 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 61 | 9.6 | ||
฿ 4,181.40 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 62 | 9.6 | ||
฿ 4,245.84 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 63 | 9.6 | ||
฿ 4,310.29 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 64 | 9.6 | ||
฿ 4,374.73 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 65 | 9.6 | ||
฿ 4,439.17 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 66 | 9.6 | ||
฿ 4,503.62 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 67 | 9.6 | ||
฿ 4,568.05 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 68 | 9.6 | ||
฿ 4,632.50 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 69 | 9.6 | ||
฿ 4,696.94 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 70 | 9.6 | ||
฿ 4,761.38 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 71 | 9.6 | ||
฿ 4,825.83 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 72 | 9.6 | ||
฿ 4,890.26 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 73 | 9.6 | ||
฿ 4,954.71 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 74 | 9.6 | ||
฿ 5,019.15 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 75 | 9.6 | ||
฿ 5,083.59 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 76 | 9.6 | ||
฿ 5,148.04 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 77 | 9.6 | ||
฿ 5,212.47 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 78 | 9.6 | ||
฿ 5,276.92 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 79 | 9.6 | ||
฿ 5,341.37 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 80 | 9.6 | ||
฿ 5,405.80 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 81 | 9.6 | ||
฿ 5,470.25 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 82 | 9.6 | ||
฿ 5,534.68 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 83 | 9.6 | ||
฿ 5,599.13 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 84 | 9.6 | ||
฿ 5,663.58 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 85 | 9.6 | ||
฿ 5,728.01 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 86 | 9.6 | ||
฿ 5,792.46 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 87 | 9.6 | ||
฿ 5,856.91 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 88 | 9.6 | ||
฿ 5,921.34 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1.25 | 2 | 89 | 9.6 |
Loading...
Rated Voltage | 600V | Shield | NA | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Grounding Wire | NA | Properties | Oil Resistance / Heat-Resistance / Cold Resistance / Abrasion Resistance / Chemical Resistance / Weatherproof | Representative Standard | PSE |
Sheath (outer coating) material | PVC | Insulation body materials | PVC | Other Properties | Light resistance/water resistance |
How can we improve?
How can we improve?