Receptacle Outlet (Twist Lock)

Caution
Product Description
It is a receptacle outlet twist lock for supplying power to the plug.
[Features]
·It is used by storing in an enclosure installed on the wall, etc.
·UL standard and CSA standard certified specification receptacle outlet can also be selected
·Products with high safety specifications such as green terminal screws and body earth can also be selected
·As for the body material, products using thermoset resin, which is durable and have excellent insulation properties, can also be selected
·As for cable connection, it adopts"crimp terminal type" that tightens the terminal screw.
·"Tightening type" products using cable insertion holes can also be selected
[Use]
·It is ideal for unifying the specifications of products used in Japan and internationally
Detailed examples of receptacle outlet twist lock

Product image of 3P 60 A 250 V receptacle outlet 3620

Product image of 3P 60 A 250 V receptacle outlet 3620
Specification example of receptacle outlet twist lock
(Units: mm)

Dimensional drawing of 2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360
(Units: mm)

Dimensional drawing of 3310-L5UL/3320-L6UL/4320-L15UL
| Rating | Part Number | Shape dimensions | ||||||
|---|---|---|---|---|---|---|---|---|
| Current | Number of Positions | Voltage | Direct current | Black | White | A | B | L |
| 30 A | 2-pole (2P, 2W) | 250 V | — | 2320 | — | 66 | 42 | 33 |
| 2-pole 3-wire grounding (2P, 3W GND) | 125 V | — | 3310-L5 | 3310-L5-IV | 70 | |||
| ○ | 3310-L5UL | — | — | — | — | |||
| 250 V | — | 3320-L6 | 3320-L6-IV | 70 | 42 | 33 | ||
| ○ | 3320-L6UL | — | — | — | — | |||
| 3-pole (3P, 3W) | — | 3320 | — | 70 | 42 | 33 | ||
| 600 V | — | 3360 | — | |||||
| 3-pole 4-wire grounding (3P, 4W GND) | 250 V | — | 4310-L14 | — | ||||
| — | 4320 | 4320-IV | ||||||
| — | 4320-L15 | — | ||||||
| — | 4320-L15UL | — | — | — | — | |||
| 600 V | — | 4360 | — | 70 | 42 | 33 | ||
[2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360]
- Applicable wire: ø2.6 to 3.2 (diameter 2.6 to 3.2 mm), 5.5 mm^2
- Wire connection method: Crimp terminal type, tightening type
- Compatible Crimp Terminal: R5.5-5

Pole arrangement figure
[3310-L5UL/3320-L6UL/4320-L15UL]
- Applicable wire (for use in Japan): ø2.6 to 3.2 (diameter 2.6 to 3.2 mm), 5.5 mm^2
- Wire connection method (for use in Japan): Crimp terminal type, tightening type
- Compatible Crimp Terminal (for use in Japan): 5.5Y-5 (open type)
(Units: mm)

Dimensional drawing of 3620/3660/4620/4660
- Applicable wire: 14 mm^2
- Wire connection method: Crimp terminal type
- Compatible Crimp Terminal: R14-6
| Rating | Part Number | ||
|---|---|---|---|
| Current | Number of Positions | Voltage | |
| 60 A | 3-pole (3P, 3W) | 250 V | 3620 |
| 600 V | 3660 | ||
| 3-pole 4-wire grounding (3P, 4W GND) | 250 V | 4620 | |
| 600 V | 4660 | ||