Cord Connector Body (Twist Lock)

Caution
Product Description
It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.
Features
●A soft resin cover of flame retardant material.●Use terminal M4 screw.
●Connection method is crimp terminal type.
Specification
●Applicable Cable(mm2):2CT.VCT3.5●SPQ(piece):5