1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D5000 Series Tool

TOOL FOR CONNECTOR

D5000 Series Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61,050.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated crimping tool available for each series

 
Part Number
234171-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61,050.82

TOOL FOR CONNECTOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type For Bulk Applicable Series D5000 Series Applicable parts 316041-2 / 316041-3 / 316041-6 / 917805-2 / 917805-3 / 917805-6
Applicable Type For individuals Contact Type Reseller / Tab Applicable wire range(AWG) 12 to 10
Applicable wire range(mm2) 3.5–5.5 Insulation coating outer diameter(mm) 4 to 5.2 Type Crimping Tool
Contact wire range mark M

Please check the type/dimensions/specifications of the part 234171-1 in the D5000 Series Tool series.