Panel Outlet

Brand :
AMERICAN DENKI

Caution

    Product Description

    It is a panel outlet twist lock that can be incorporated into machinery and equipment and boards.
    [Features]
    ·It is an outlet dedicated to equipment for supplying power.
    ·The body material has heat resistance and tracking resistance, etc.
    ·The body is made of nylon resin with flame-retardant (UL94V-0) specification that does not contain harmful substances.
    ·There are 2 types of cable connection: "crimp terminal type" that tightens the terminal screw and "tightening type" that uses the cable insertion hole.
    [Use]
    ·It is ideal for power outlets for switchboards, machine tools, etc.

     

    Detailed examples of panel outlet twist lock

    Product image of 4240-P-L16 (01)

    Product image of 4240-P-L16 (01)

    Product image of 4240-P-L16 (02)

    Product image of 4240-P-L16 (02)

    Product image of 2320-P (01)

    Product image of 2320-P (01)

    Product image of 2320-P (02)

    Product image of 2320-P (02)

    [4240-P-L16: Ground Type 3P 20 A 480 V (NEMA L16-20) Panel Outlet]

    • Color: Black
    • Applicable wire: ø2 to ø2.6 (diameter 2 to 2.6 mm), 3.5 mm^2
    • Wire connection method: Crimp terminal type, tightening type
    • Compatible Crimp Terminal: R3.5-4
    • Main body, flame retardancy: UL94 V-0
    • Unit weight: 80.0 g

    [2320-P: 2P 30 A 250 V Panel Outlet]

    • Color: Black
    • Applicable wire: ø2 to ø3.2 (diameter 2 to 3.2 mm), 5.5 mm^2
    • Wire connection method: Crimp terminal type, tightening type
    • Compatible Crimp Terminal: R5.5-5
    • Main body, flame retardancy: UL94 V-0
    • Unit weight: 112.0 g

    4240-P-L16: dimensional drawing of ground type 3P 20 A 480 V (NEMA L16-20) panel outlet

     

    (Units: mm)

     

    Dimensional drawing of 4240-P-L16

    Dimensional drawing of 4240-P-L16

    Part numberPart NameNumberSummary
    1Body1Polyamide resin
    2Cover1Polyamide resin
    3Terminal4Brass, 1 of them, nickel plating
    4Blade holder4Phosphor bronze
    5Mounting bracket2Mild steel zinc plating, chromate treatment
    6Terminal Screw4Brass M4

    2320-P: dimensional drawing of 2P 30 A 250 V panel outlet

     

    (Units: mm)

     

    Dimensional drawing of 2320-P

    Dimensional drawing of 2320-P

    Part numberPart NameNumberSummary
    1Body1UF resin
    2Back cover1UF resin
    3Terminal2Brass
    4Blade holder2Phosphor bronze
    5Mounting bracket2Mild steel zinc plating, chromate treatment
    6Terminal Screw2Brass M4.5
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat